Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B126-1A1

HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 150 ft. (45 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Cat5/5e; Cat6
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
150
Max 1920 x 1080 (1080p) Range (ft)
150
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
150
Maximum Signal Range Details
200 ft @ 1080i
150 ft @ 1080p
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI; 3.5mm
Audio Output
HDMI
Audio Specification
Stereo Audio
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Bus Powered
No
 
 
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
CONNECTIONS
Side A - Connector 1
(2) HDMI (FEMALE); RJ45 (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
 
 
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Steel
Included Mounting Accessories
Wallmount
Number of Displays
1
Optional Mounting Accessory Notes
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
2.6 x 9.2 x 6.4
Receiver Unit Dimensions (hwd / in.)
1 x 3.6 x 2.5
Receiver Unit Weight (kg)
0.09
Receiver Unit Weight (lbs.)
0.2
Transmitter Unit Dimensions (hwd / cm.)
2.6 x 9.2 x 6.4
Transmitter Unit Dimensions (hwd / in.)
1 x 3.6 x 2.5
Transmitter Unit Weight (kg)
0.09
Transmitter Unit Weight (lbs.)
0.2
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
200
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
FCC; PSE; TUV;RoHS; UL; cUL
Product Compliance
RoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 
TAA B126-1A1-U

HDMI over Cat5/6 Extender Kit, Transmitter/Receiver for Video/Audio, USB Powered, Up to 125 ft. (38 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Cat5/5e; Cat6
 
VIDEO
 
 
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
125
Max 1920 x 1080 (1080p) Range (ft)
125
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
125
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
Stereo Audio
 
 
INPUT
 
 
 
 
 
Bus Powered
No
Product Length (in.)
8.4
 
POWER
Power Source Type
USB
 
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
 
 
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
MICRO-USB B (FEMALE); RJ45 (FEMALE)
Side B - Connector 1
HDMI (MALE)
Side B - Connector 2
MICRO-USB B (FEMALE); RJ45 (FEMALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
Side A - Connector 3
HDMI (FEMALE)
Connector Plating
Gold
 
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green (Power), Orange (Activity)
PHYSICAL
Color
Black
Material of Construction
Polycarbonate
 
Number of Displays
1
 
Form Factor/Mounting Options
Pigtail
Rackmountable
No
Receiver Unit Dimensions (hwd / cm.)
2.4 x 6.1 x 5.2
Receiver Unit Dimensions (hwd / in.)
0.9 x 2.4 x 2
Receiver Unit Weight (kg)
0.07
Receiver Unit Weight (lbs.)
0.15
Transmitter Unit Dimensions (hwd / cm.)
2.4 x 6.1 x 5.2
Transmitter Unit Dimensions (hwd / in.)
0.9 x 2.4 x 2
Transmitter Unit Weight (kg)
0.07
Transmitter Unit Weight (lbs.)
0.15
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Plastic
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
125
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
Yes
HDCP Specification
1.4
Driver Required
No
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 
TAA B126-1P1M-U-POC

HDMI over Cat5/6 Extender Kit, Transmitter/Receiver for Video/Audio, PoC, Up to 100 ft. (30 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Cat5/5e; Cat6; POC
 
VIDEO
 
 
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
100
Max 1920 x 1080 (1080p) Range (ft)
50
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
175 ft. @ 1080i 125 ft. @ 1080p
Recommended Cabling
N202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend range
B126-110
Max Supported Color Depth
24-bit True Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
100
Maximum Signal Range Details
100 ft @ 1080i
50 ft @ 1080p
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
HDMI
Audio Specification
7.1 Channel Surround Sound
 
 
INPUT
 
 
 
 
 
Bus Powered
No
 
 
POWER
Power Source Type
USB
 
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
Yes
 
 
 
CONNECTIONS
Side A - Connector 1
HDMI (MALE)
Side A - Connector 2
MICRO-USB B (FEMALE)
Side B - Connector 1
HDMI (MALE)
Side B - Connector 2
MICRO-USB B (FEMALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Requires B126-110
Side A - Connector 3
RJ45 (FEMALE)
Connector Plating
Nickel
Number of Ports
2
Side B - Connector 3
RJ45 (FEMALE)
Contact Plating
Gold
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: Green (Power), Orange (Activity)
PHYSICAL
Color
Black
 
 
Number of Displays
1
 
Form Factor/Mounting Options
Pigtail
Rackmountable
No
 
Receiver Unit Dimensions (hwd / in.)
1.52 x 0.85 x 0.81
 
Receiver Unit Weight (lbs.)
0.03
 
Transmitter Unit Dimensions (hwd / in.)
2.4 x 0.94 x 2.04
 
Transmitter Unit Weight (lbs.)
0.1
Unit Dimensions (hwd / in.)
0.000 x 0.000 x 0.000
Unit Packaging Type
Box
Housing
Plastic
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
50
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support
No
Built-In Equalizer
No
HDCP Specification
1.4
Driver Required
No
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
 
TAA B127A-111-BDTD

DisplayPort over Cat6 Extender Kit, Transmitter and Receiver with Repeater, 4K, 4:4:4, PoC, 230 ft. (70.1 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
Cat5/5e; Cat6; DisplayPort; HDMI; POC
Host Connector
HDMI (FEMALE)
VIDEO
Video Input
DISPLAYPORT (FEMALE)
Video Output
DISPLAYPORT (FEMALE); HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 @ 30 Hz
Max 1280 x 720 (720p) Range (ft)
230
 
Transmitter Video Input
DisplayPort
Transmitter - Number of Video Outputs
2
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
DisplayPort
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
230 ft.
 
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
No
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
 
Number of Monitors Supported
1
Video Ports
DISPLAYPORT (FEMALE); HDMI (FEMALE)
Video Ports Details
HDCP 1.4; HDCP 2.2; DisplayPort 1.2a
Resolutions Supported

DisplayPort Output and Local HDMI Output: 3840 x 2160 (4K) @ 30 Hz

Supported Resolutions
3840x2160 (4K)
Max. Distance (Between any 2 Units)
230 ft.
Max Number of Ports (Entire Chain)
4
Max 720P Range (ft)
230
Max 1080P Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Maximum Distance with Booster
400
Signal Range (ft)
230
Range Extension with Booster
Yes
Extended Mode
Yes
Extended Mode Details

x1 DisplayPort Output (4K/30 Hz)

  • Can be daisy-chained up to four lengths with each additional B127A-110-BD transceiver unit featuring x1 4K/30 Hz DisplayPort output
Mirror Mode
Yes
Mirror Mode Details

x1 DisplayPort Output (4K/30 Hz)

  • Can be daisy-chained up to four lengths with each additional B127A-110-BD transceiver unit featuring x1 4K/30 Hz DisplayPort output
 
 
 
 
 
AUDIO
Audio Input
Displayport
Audio Output
DisplayPort
Audio Specification
Pass-through of Audio format includes LPCM2.0/5.1/7.1
 
 
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.53
AC Power Adapter Cord Length (m)
1.38
Bus Powered
No
 
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
Power Source Type
AC Adapter
 
 
Power Over Cable (PoC) Support
Yes
 
 
Receiver Power Source
AC Adapter (Included); Power Over Cable
CONNECTIONS
Side A - Connector 1
DISPLAYPORT (FEMALE)
Side A - Connector 2
HDMI (FEMALE)
Side B - Connector 1
(2) RJ45 (FEMALE)
Side B - Connector 2
DISPLAYPORT (FEMALE)
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 4 Units
Side A - Connector 3
RJ45 (FEMALE)
 
 
Side B - Connector 3
TOSLINK (FEMALE)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Transmitter: (1) Power = Green (Connected to external power supply/PoC from Receiver), (1) RJ45 Port = Green (Power), (1) Orange (Transmitting data to connected receiver); Receiver: (1) Power = Green (Conneceted to external power supply/PoC from transmitter); (2) RJ45 Ports = Green (Power), Orange (Receiving data from transmitter/transmitting to additional connected transceiver unit)
PHYSICAL
Color
Black
Material of Construction
Metal
 
Number of Displays
1
 
Form Factor/Mounting Options
Box
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Receiver Unit Weight (kg)
0.45
Receiver Unit Weight (lbs.)
1
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)
1.063 x 4.528 x 2.457
Transmitter Unit Weight (kg)
0.45
Transmitter Unit Weight (lbs.)
1
 
Unit Packaging Type
Box
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0 to 85% RH, Non Condensing
COMMUNICATIONS
Signal Range (ft.)
230
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
USB Extension Support
No
Max 1024 x 768 Range (ft)
230
Max 480P Range (ft)
230
Transmission Distance
230 ft.
Max 1080i Range (ft)
230
Max 4K UHD Range (ft)
230
Max 480i Range (ft)
230
Latency
0
 
 
 
 
FEATURES & SPECIFICATIONS
 
Built-In Equalizer
Yes
HDCP Specification
1.4; 2.2
Driver Required
No
Recommended Category Cable
24AWG Cat6
All-in-One Kit
Yes
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
Displayport Specification
1.2a
DIN Mountable
No
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; CE; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
PORT EXPANSION
Daisy-chainable or Cascadable
Daisychain (up to 4 links)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.