Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA B116-004A

4-Port DVI Splitter with Audio and Signal Booster - Single-Link DVI-I, 1920 x 1200 (1080p) @ 60 Hz, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
DVI; Stereo Audio
Host Connector
DVI-I (FEMALE)
 
VIDEO
Max Supported Video Resolution
1920 x 1200 @ 60Hz
Max 720P Range (ft)
80
Max 1080P Range (ft)
65
Max 1920 x 1200 Range (ft)
65
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.37
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
7.87
Product Length (ft.)
0.66
 
 
 
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
DVI-I (FEMALE)
Side A - Connector 2
3.5MM (FEMALE)
Side B - Connector 1
(4) DVI-I (FEMALE)
Side B - Connector 2
(4) 3.5MM (FEMALE)
Input x Output
1 x 4
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 3 Levels
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
Red (Power), Green (Signal/Connection)
PHYSICAL
Color
Black
Cable Length (ft.)
0
Included Mounting Accessories
Yes
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.700 x 7.900 x 3.200
Unit Packaging Type
Box
Unit Weight (lbs.)
1.2
 
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Operating Humidity Range
20 to 90%
Storage Humidity Range
20 to 90%
 
 
COMMUNICATIONS
Max 1024 x 768 Range (ft)
80
Max 480P Range (ft)
80
Max 1440 x 900 Range (ft)
80
Max 1080i Range (ft)
65
Max 480i Range (ft)
80
Max 640 x 480 Range (ft)
80
Max 800 x 600 Range (ft)
80
Max 1600 x 1200 Range (ft)
80
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
HDCP Specification
1.1
 
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
C-Tick; CCC; CE; FCC; GS; PSE; RoHS; TUV; UL; cUL
Product Compliance
Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
 
 
 
 
 
PORT EXPANSION
 
TAA B118-002-HDR

2-Port HDMI Splitter - 4K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
HDMI
Host Connector
HDMI (FEMALE)
Device Compatibility
Monitor/HDTV
VIDEO
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
 
 
 
Max. Distance (Between any 2 Units)
10 ft. (3.05m)
Max Number of Ports (Entire Chain)
32
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
4.53
Product Length (ft.)
0.377
Bus Powered
No
 
 
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
 
Side B - Connector 1
(2) HDMI (FEMALE)
 
Input x Output
1 x 2
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 3 Levels for 32 Displays
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Green (Power), (x2) Orange (Signal)
PHYSICAL
Color
Black
Cable Length (ft.)
0
 
Rackmountable
Yes
Unit Dimensions (hwd / in.)
1.060 x 4.530 x 2.460
Unit Packaging Type
Box
Unit Weight (lbs.)
0.49
Material of Construction
Metal
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
 
 
 
 
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable
TAA B118-002-UHD-2

2-Port HDMI Splitter - HDCP 2.2, 4K @ 60 Hz, HDR, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
HDMI
Host Connector
HDMI (FEMALE)
Device Compatibility
Monitor/HDTV
VIDEO
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
 
 
 
 
 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
3.61
Product Length (ft.)
0.300
Bus Powered
No
 
 
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
Power Over Cable (PoC) Support
No
 
 
CONNECTIONS
Number of Ports
2
Side A - Connector 1
HDMI (FEMALE)
 
Side B - Connector 1
(2) HDMI (FEMALE)
 
Input x Output
1 x 2
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 3 Levels for 32 Displays
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Green (Power), (x2) Orange (Signal)
PHYSICAL
Color
Black
Cable Length (ft.)
0
Included Mounting Accessories
Yes
Rackmountable
Yes
Unit Dimensions (hwd / in.)
2.160 x 6.450 x 7.240
Unit Packaging Type
Box
Unit Weight (lbs.)
0.187
Material of Construction
Metal
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
IR Remote Extension Support
No
RS-232 Serial Extension Support
No
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
Product Compliance
RoHS; CE (Europe); REACH; WEEE; FCC (USA); Trade Agreements Act (TAA)
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
 
 
 
 
PORT EXPANSION
 
TAA B118-004-HDR

4-Port HDMI Splitter - 4K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, TAA

More Info
Check Prices
OVERVIEW
Product Type
Splitter
Technology
HDMI
Host Connector
HDMI (FEMALE)
Device Compatibility
Monitor/HDTV
VIDEO
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
 
 
 
Max. Distance (Between any 2 Units)
10 ft. (3.05m)
Max Number of Ports (Entire Chain)
64
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
INPUT
AC Power Adapter Plug(s)
NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60HZ / 0.35A
AC Power Adapter Output Specs (V / A)
5V / 2A
AC Power Adapter Cord Length (ft.)
4.0
AC Power Adapter Cord Length (m)
1.2
Voltage Compatibility (VAC)
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Product Length (in.)
5.04
Product Length (ft.)
0.42
Bus Powered
No
 
 
 
POWER
Power Source Type
AC Adapter
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft
DC Barrel Plug
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
 
CONNECTIONS
Number of Ports
4
Side A - Connector 1
HDMI (FEMALE)
 
Side B - Connector 1
(4) HDMI (FEMALE)
 
Input x Output
1 x 4
Daisy-chainable / Cascadable
Yes
Daisy-chainable / Cascadable Details
Up to 3 Levels for 64 Displays
Connector Plating
Nickel
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
(x1) Green (Power), (x4) Orange (Signal)
PHYSICAL
Color
Black
Cable Length (ft.)
0
 
 
Unit Dimensions (hwd / in.)
1.170 x 5.040 x 3.940
Unit Packaging Type
Box
Unit Weight (lbs.)
0.79
Material of Construction
Metal
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
 
 
Relative Humidity
0% to 85% RH, Non-Condensing
 
COMMUNICATIONS
 
 
 
 
 
 
 
 
EDID Compatible
Yes
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
MST Support
No
HDCP Specification
2.2
Driver Required
No
 
 
 
 
 
 
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
AUDIO
Audio Specification
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
 
 
 
 
PORT EXPANSION
Daisy-chainable or Cascadable
Cascadable

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.