External 48V 2U Rack-mount Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V24-2U)
Part Number: BP48V24-2U
- Extends the runtime of compatible 48V Tripp Lite UPS Systems
- Supports 2U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount installation available
- 2-year limited warranty
Features
- Offers extended-run UPS operation when used in conjunction with compatible 48V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
- UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
- 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
- 48VDCSPLITTER option enables the connection of two BP48V24-2U external battery packs
- NOTE: LIMIT OF 2 BP48V24-2U PER UPS (Adding one requires no accessories. Use 48VDCSPLITTER to connect two to the host UPS), SEE BP48V60RT-3U or BP48V27-2US FOR MULTI-PACK COMPATIBILITY AND TOWER MOUNTING CAPABILITY.
- NOTE: When used with Tripp Lite SMART5000XFMRXL, this battery pack must either be (1) placed in a recessed position inside the rack so the DC cable can reach the BP connector on the back of the UPS or (2) be installed with a 1-ft. (0.31 m) 48VDC extension cable BPEXT481
Specifications
OVERVIEW
UPC Code | 037332043603 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 48V |
Battery Pack Accessory (Optional) | 48VDCSPLITTER (*Limit 2 BP48V24-2U with 48VDCSPLITTER ) |
UPS Connection | Attached cable with blue 175 amp DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Rack Height | 2U |
External Battery Pack Form Factor | Rack |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ) |
Minimum Required Rack Depth (inches) | 20.5 |
Shipping Dimensions (hwd / in.) | 8.90 x 23.40 x 19.50 |
Shipping Weight (lbs.) | 71.40 |
Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 13.500 |
Unit Weight (lbs.) | 63 |
FEATURES & SPECIFICATIONS
Grounding Lug | Yes |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL Listed |
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 1-year, 2-year, and 3-year standard extended warranty options available |
Questions & Answers
Related Products
Accessories
Model Number | Description | |
---|---|---|
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
![]() |
48VDCSPLITTER | Y Splitter Cable for Select Tripp Lite Battery Packs, Blue 175A DC Connectors, 1 ft. (0.31 m) |
![]() |
BPEXT481 | Extension Cable for Select Tripp Lite Battery Packs, Blue 175A DC Connectors, 1 ft. (0.31 m) |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1H | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; PDU; Inverters; UPS Systems |
WEXT2H | Extended Warranty & Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems |
WEXT3H | Extended Warranty and Technical Support Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Product Images