Part Number: P116-003-HD-U
Converts analog VGA video and USB 2-channel audio for use with an HDMI projector, monitor or television without having to upgrade your source equipment. Ideal for home audio/video setups, media presentations and digital signs.
- Supports high-definition video resolutions up to 1080p
- Supports video transfer rates up to 6.75 Gbps
- Supports 24-bit True Color (8 bits per channel)
- No external power supply required
- Plug and play—no software or drivers to install
- 1-year limited warranty
Overview
Features
- Ideal for home audio/video setups, media presentations and digital signs
- Supports HD video resolutions up to 1080p
- Supports video transfer rates up to 6.75 Gbps (1.65 Gbps per channel)
- Supports 24-bit True Color (8 bits per channel)
- Supports USB audio signals (Windows computers only)
- Convenient LED lights red to indicate connection, blue to indicate video transmission
- Ready to use right from the box—no software or drivers required
- Connects easily to source’s VGA and USB ports and display’s HDMI port
- Powered via USB—no external power supply required
- Eliminates the need for costly equipment upgrades
- Works with all operating systems
- Easy to carry in pocket, backpack or laptop bag
System Requirements
- Source with VGA video port and USB port
- Display with HDMI port
Package Includes
- P116-003-HD-U VGA to HDMI Converter Adapter with Audio and USB Power, 1080p
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332189400 |
Product Type | Active Cable |
Technology | HDMI; VGA/SVGA |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 3.3 |
Cable Length (in.) | 39.6 |
Shipping Dimensions (hwd / in.) | 1.00 x 6.30 x 4.70 |
Shipping Weight (lbs.) | 0.25 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | USB A (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 1-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) |
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images