External Power Supply for USB VGA over Cat5 UTP KVM Console Extender Kit, 12VDC, 1000mA
Part Number: 0DT60001-AC-INT
Provides additional power for Tripp Lite 0DT60001 transmitter unit if necessary.
- Extra power supply for 0DT60001 extender kit
- U.S., Europe, U.K. and Australia plug adapters included
- Input: 100–240V, 50/60 Hz, 0.5A
- Output: 12V, 1000mA
- 1-year limited warranty
Overview
The 0DT60001-AC-INT External Power Supply comes included with the 0DT60001 USB VGA-over-Cat5 UTP KVM Console Extender Kit. It connects to both the kit’s receiver unit and a standard AC power source to power the whole kit. In the event more power is needed on the transmitter side, connect a second 0DT60001-AC-INT to both the transmitter and an AC power source. The 0DT60001-AC-INT includes U.S., European, U.K. and Australian connectors that allow you to plug it into your country’s power source.
Features
- Provides additional power to transmitter if needed
- U.S., Europe, U.K. and Australia plug adapters included
- Input: 100–240V, 50/60 Hz, 0.5A
- Output: 12V, 1000mA
System Requirements
- 0DT60001 USB VGA over Cat5 UTP KVM Console Extender Kit
Package Includes
- External power supply (Input: 100–240V, 50/60 Hz, 0.5A; Output: 12V, 1000mA)
- NEMA 1-15P plug adapter
- CEE 7/16 plug adapter
- BS 1363 plug adapter
- AS 3112 plug adapter
Specifications
OVERVIEW
UPC Code | 037332205285 |
Accessory Type | Power Supply |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 1.97 x 5.12 x 3.54 |
Shipping Weight (lbs.) | 0.44 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
![]() |
0DT60001 | USB VGA over Cat5 UTP KVM Console Extender Kit - 500 ft. (152.4 m) |
Documents & Downloads
Declarations of Conformity
Product Images