Part Number: N784-MDC-6SCSC New
Converts a 100 Mbps multimode fiber optic signal to a 100 Mbps singlemode fiber optic signal.
- Customizable converter extends up to 100 Mbps of data via SC ports up to 60 km
- Durable housing withstands operating temperature range of 0° to 70°C
- LEDs indicate fiber connection and various statuses, including data transfer speed
- Quick plug-and-play installation gets your fiber network up and running immediately
- 2-year limited warranty
Features
Customizes Your Network Extension over Fiber Optic Cable
This network mode converter works with a variety of SC cables to convert a multimode fiber signal to a singlemode fiber optic signal and extend it to a second network device. The mode conversion allows your network connection to reach hubs, switches and other devices located up to 60 kilometers (37.3 miles) away. The N784-MDC-6SCSC is ideal for network engineers migrating toward higher-density data centers.
LEDs Indicate Installation Performance and Diagnostic Functions
Easy-to-read LEDs on the side of the mode converter indicate essential status information, including network speed and connection, signal diagnostics and unit power. LEDs indicate when a fiber cable has been severed or another cause of disruption in service has occurred.
Protective Metal Housing Built to Withstand a Variety of Hazards
The rugged metallic case is designed to operate in temperatures ranging from 0 to 70 degrees Celsius (32 to 158 degrees Fahrenheit).
Specifications
OVERVIEW
| UPC Code | 037332292377 |
| Product Type | Fiber Mode Converter |
| Technology | Singlemode; Multimode |
| Optical Mode | OM1; OM2; OM3; OS2; SM |
| Mode Type | Multimode; Singlemode |
VIDEO
| Signal Range (m) | 60000 |
DISPLAY
| Accessories (Included) | External power supply (Input: 100–240V, 50/60 Hz, 0.35A; Output: 12V 1A) |
NETWORK
| Network Ports | SC (FEMALE) |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; Europlug; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V, 50/60 Hz, 0.35A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 4.52 |
| AC Power Adapter Cord Length (m) | 1.38 |
| Power Source | AC Adapter |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.35A; Output: 12V, 1A |
| DC Barrel Plug | OD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 10.00 |
CONNECTIONS
| Side A - Connector 1 | SC DUPLEX (FEMALE) |
| Side B - Connector 1 | SC DUPLEX (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | PWR (ON) Indicates the device is powered. (OFF) Indicates the device is not powered; Link/Act (FX) Fiber Port Link/Action Status LED (ON) Fiber port is linked. (Blink) Fiber port is activated. ( OFF) Fiber port is not linked.; SD- Fiber Signal Status LED (ON) Fiber signal is detected, (OFF) Fiber Signal is not detected.; 10G- UTP Port Speed LED (ON) 2.5G~10G, (OFF) 10/100/1000M.; Link (TX) ON- UTP port is linked, (Blink) UTP port is activated |
PHYSICAL
| Color | Black |
| Material of Construction | Metal Shell |
| Power Cord Color | Black |
| Housing Color | Black |
| Shipping Dimensions (hwd / in.) | 2.36 x 5.11 x 9.44 |
| Shipping Weight (lbs.) | 0.99 |
| Unit Dimensions (hwd / in.) | 0.920 x 2.900 x 4.300 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 1.88 |
| Housing | Metal |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 32° to 158°F (0° to 70°C) |
| Relative Humidity | 5% to 90% RH, Non Condensing |
COMMUNICATIONS
| Network Compatibility | 100 Mbps (Fast Ethernet) |
| Network Speed Details | 10 Mbps; 100 Mbps |
| Wavelength | 1300nm; 1310nm; 1550nm; 850nm |
| Transmission Distance | 2 Km to 60Km |
| IEEE Standards Supported | 802.3u; 802.3z |
| Network Compatibility Details | Singlemode: 1310 nm Multimode: 850 nm |
FEATURES & SPECIFICATIONS
| Data Transfer Rate | 10 Mbps; 100 Mbps |
| Working Mode | Full/Half Duplex |
| Ethernet Support | Yes |
| Auto MDIX Support | No |
| Optical Port | SC |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | CE; FCC; GS; LPS; TUV; UL; WEEE; cUL |
| Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Product Literature
Product Images























