Part Number: U280-016-RM
- Sync and charge up to 16 tablets, phones, or other mobile device
- Provides up to 5V, 2.4A (12 Watts) of power per port, for charging battery-intensive devices such as an iPad
- Charge your devices without the need to connect to a computer
- Sync your devices using their file management software, such as Apple iTunes or Apple Configurator
- Supports USB 2.0 data transfer rates up to 480Mbps
- Mounting hardware included for use in a rack installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Overview
For battery-intensive mobile devices, a standard USB hub may not sufficient for charging. This U280-016-RM 16-Port Charger with Syncing Function is the solution, allowing you to charge up to 16 tablets, phones or other mobile devices all at the same time. Up to 5V 2.4A (12W) of power is provided to each port, perfect for charging the most power-hungry devices. In addition to charging, you can sync your devices using their file management software, such as Apple iTunes or Apple Configurator. So whether you're at home or in the office, you no longer need to run around looking for an available outlet or unplug one device to charge the other. The U280-016-RM provides you with the ports and power you need. To ensure you stay current with technology, a firmware upgrade port is provided for future software upgrades. Constructed of heavy-duty steel housing. Mounting hardware included for use in a rack installation. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Sync and charge up to 16 tablets, phones, or other mobile device
- Provides up to 5V, 2.4A (12 Watts) of power per port, for charging battery-intensive devices such as an iPad
- Charge your devices without the need to connect to a computer
- Sync your devices using their file management software, such as Apple iTunes or Apple Configurator
- Supports USB 2.0 data transfer rates up to 480Mbps
- Firmware upgrade port is provided for future software upgrades
- Mounting hardware included for use in a rack installation
- Constructed of heavy-duty steel housing
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- A tablet, phone, or other smart device (Note: The U280-016-RM was designed to charge smart devices such as phones and tablets, and not for use with non-smart devices)
- A computer with an available USB port (if using the syncing function)
- For international use, a P054-006 (Europe) or P056-006-10A (UK) can be purchased separately
Package Includes
- U280-016-RM
- USB 2.0 A/B Device Cable
- C13 to 5-15P Power Cord
- Rubber Feet
- Mounting Hardware
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332182715 |
Product Type | Charging Station |
Charging Form Factor | Rack Mount |
Device Compatibility | Phone; Tablet; Amazon Kindle |
INPUT
Nominal Input Voltage(s) Supported | 120V AC; 240V AC |
Input Connection Type | IEC320-C14 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Plug Type | NEMA 5-15P |
Input Current | 2.5A |
OUTPUT
Overload Protection | No |
POWER
Power Consumption (Watts) | 47 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (16x USB Charging, 1x Sync) |
CHARGING
Number of Charging Ports | 16 |
Total Charging Amps | 40A |
Total Charging Watts | 200 |
Charging Method | USB |
Charging Port Type | (16) USB A (FEMALE) |
Charging Ports Details | USB-A: 5V/2.4A |
Charging Ports / Amps | (16) 2.4A |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 4.20 x 13.70 x 21.10 |
Shipping Weight (lbs.) | 10.70 |
Unit Dimensions (hwd / in.) | 1.710 x 17.320 x 9.450 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 7.5 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 5% to 95% RH, Non-Condensing |
AC Mode Efficiency Rating (100% Load) | 78.88 |
BTUs | 160.6 BTU/Hr (Full Load) |
CONNECTIONS
Number of Ports | 16 |
Side A - Connector 1 | (16) USB A (FEMALE) |
Side A - Connector 2 | USB B (FEMALE) |
Side A - Connector 3 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | IEC-320-C14; USB B (FEMALE) |
FEATURES & SPECIFICATIONS
Overcurrent Protection | No |
Overvoltage Protection | No |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 60950-1 (Canada); IEC 60950-1; NOM (Mexico); UL 60950-1 |
Product Compliance | FCC Part 15 Class B (USA); REACH; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P054-006 | European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black |
USB Cables
Model Number | Description | |
---|---|---|
M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) | |
M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 | |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) | |
U428-003 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) | |
UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images