Part Number: 2POSTRMKITWM
- Allows for 2-post mounting of 2U rack-mount UPS systems and battery packs with a maximum load capacity of 150 lb. (68 kg)
- Enables wall mount installation with select 2U rack-mount UPS systems and battery packs
- Supports deep 2-Post rack installation of Eaton 5PX G2 and select Tripp Lite series SmartPro UPS systems and EBM/battery packs (2-post mounting only)
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Enables the secure placement of one SmartPro 2U UPS or battery pack in 2-post rack-mount or wallmount applications
- Supports installation of Eaton 5PX G2 and Tripp Lite series SmartPro UPS in 2-post racks with vertical rails that are more than 4" in depth (2-post mounting only)
Specifications
OVERVIEW
UPC Code | 037332123107 |
Accessory Type | Rackmount Kit |
Accessory Class | UPS Accessories |
PHYSICAL
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 3.20 x 4.30 x 5.00 |
Shipping Weight (lbs.) | 2.10 |
Unit Dimensions (hwd / in.) | 2.625 x 2.635 x 3.910 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images