Part Number: U280-C02-100W New
2-port car charger quickly and safely charges 2 tablets, smartphones and other USB-C devices at the same time.
- 2-port USB charger connects to the 12V DC power outlet in your car, truck or SUV
- Ideal for charging smartphones, tablets, laptops and notebooks while traveling
- Maximum charging power output of 100W for either USB-C charging port
- Prevents overheating and overcharging to shield your essential device from damage
- USB-C Power Delivery 3.0 port charges up to 4x faster than conventional USB chargers
- 2-year limited warranty
Features
USB Car Charger Safely Charges 2 Mobile Devices in Your Vehicle Simultaneously
This dual-port USB car charger with Power Delivery (PD) 3.0 and Programmable Power Supply (PPS) technology lets you quickly and safely charge two USB mobile devices at the same time. You and a passenger can connect your smartphones, laptops, tablets, handheld game consoles or e-readers to ensure satisfactory battery charge when you reach your destination.
A Combined 100W of Charging Power Feeds Your Power-Hungry Devices
When used together, the two USB-C ports support up to 100W of charging power combined (50W + 50W or 65W + 35W). Each port also individually provides up to 100W (PD 3.0: 5V 3A, 9V 3A, 15V 3A or 20V 5A; PPS: 5–20V 5A or 21V 4.75A) to a single device, keeping your larger devices, such as a USB-C laptop, at capacity. Connected devices are able to charge safely with overcurrent, overload, overvoltage and short-circuit protections.
Plugs into the 12V DC Power Outlet in Your Vehicle
The compact charger connects to any standard 12V DC vehicle power outlet, such as the one on your dashboard. Just plug it in, and connect your devices’ USB cables for fast, convenient mobile charging. An easy-to-see blue LED indicates the charger is receiving power. The U280-C02-100W is compatible with Apple (including iPhone), Android (including Samsung), Windows and Amazon devices with USB-C or Thunderbolt 3 charging ports.
System Requirements
- Devices with USB-C or Thunderbolt 3 charging ports
- USB-C charging cables
- Vehicle with standard 12V DC power outlet
Package Includes
U280-C02-100W Dual-Port USB Car Charger, Black
Specifications
OVERVIEW
| UPC Code | 037332295705 |
| Product Type | Car Charger |
| Charging Form Factor | Direct Plug-In |
| Efficiency | 5V/9V/15V/20V ≥ 85% |
| Device Compatibility | Amazon Kindle; Chromebook; Laptop; Phone; Tablet |
| Technology | USB |
INPUT
| Nominal Input Voltage(s) Supported | 12V DC; 24V DC |
| Maximum Input Amps | 15 |
| Input Connection Type | Automatic Vehicle Cigarette Lighter |
| Input Plug Type | Car Auxiliary Power Outlet |
| Product Length (in.) | 3 |
| Product Length (cm.) | 7.63 |
| Product Length (ft.) | 0.25 |
| Product Length (m) | 0.78 |
OUTPUT
| Output Capacity (Watts) | 100 |
| Output (Watts) | 100W Max |
| Overload Protection | Yes |
POWER
| Power Consumption (Watts) | 100.00 |
| USB Power Delivery (PD) Charging Support | Yes |
| USB Power Delivery (PD) Charging Specification | 100W; 20V/5A; 3.0 |
CONNECTIONS
| Number of Ports | 2 |
| Side A - Connector 1 | Car Cigarette Lighter |
| Side B - Connector 1 | (2) USB C (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue (Power) |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Amps | 5 |
| Total Charging Watts | 100 |
| Charging Method | USB |
| Charging Method Detail | USB-C PD + PPS Charging up to 100W |
| Charging Port Type | (2) USB C (FEMALE) |
| Charging Ports Details | SINGLE OUTPUT: USB-C1/C2: 5V 3A, 9V 3A, 15V 3A, 20V 5A (100W) - PD 3.0; 5-21V 5A (100W) - PPS DUAL OUTPUT: USB-C1/C2+C2/C1: 50W + 50W OR 65W +35W |
| Charging Ports / Amps | 3A; 5A |
| Magnetic Charging | No |
| Wireless Charging | No |
| Overcharge Protection | Yes |
| Compatible Devices | Portable Speaker; Smartphone; Tablet |
PHYSICAL
| Color | Black |
| Material of Construction | PC (Plastic) |
| Charging Station Form Factor | Direct Plug-In |
| Unit Dimensions (hwd / in.) | 1.340 x 2.560 x 1.370 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.15 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 95°F (0° to 35°C) |
| Storage Temperature Range | -4° to 185°F (-20° to 85°C) |
| Operating Humidity Range | 20 to 90% RH, Non-Condensing |
| Storage Humidity Range | 5 to 95% RH, Non-Condensing |
INPUT TRANSFORMER
| Input Voltage | 12V to 24V |
FEATURES & SPECIFICATIONS
| Overcurrent Protection | Yes |
| Overvoltage Protection | Yes |
| Over Current Protection | Yes |
| Quick Charge Compliant | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M102-003-WH | USB-C to Lightning Sync/Charge Cable (M/M), MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U040-003-C-5A | USB-C Cable (M/M) - USB 2.0, 5A (100W) Rated, 3 ft. (0.91 m) | |
| U040-C1M-C-5A | USB-C Cable (M/M), USB 2.0, 5A Rated, USB-IF Certified, 1M (3.3 ft) | |
| U420P-2X6-100W | 2-in-1 USB-C Charging Cable (M/2xM) - 100W PD Charging, 6 ft. (1.8 m) |























