2-Post Rack-Mount Bracket, B020, B021, B040, and B070 Consoles & KVM Consoles
Part Number: B019-000
- Allows console and console KVM's to be used in 2-post racks
- Easy installation - all mounting hardware included
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The B019-000 rack-mount kit allows the mounting of a console and console KVM switches to a 2-post rack. The mounting hardware allows for the console to be opened with the drawer in any position. Heavy-duty 14-gauge steel provides stability and prevents console frame twisting. Use with B020-, B021-, B040- and B070-Series Consoles and KVM Consoles.
Specifications
OVERVIEW
UPC Code | 037332123725 |
Accessory Type | Mounting Bracket |
Accessory Class | KVM Switch Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 5.46 x 12.35 x 6.45 |
Shipping Weight (lbs.) | 3.50 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
KVM Switches
Model Number | Description | |
---|---|---|
![]() |
B020-016-17 | NetDirector 16-Port 1U Rack-Mount Console KVM Switch with 17-in. LCD |
Documents & Downloads
Documentation
Product Literature
Product Images