Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Houses, organizes and secures standard-depth 19 in. rack equipment in edge micro data centers and other mission-critical IT applications.

  • Designed for use with SRCOOL3KTP top-of-rack air conditioner (sold separately)
  • Maximum capacity: 3000 lb. (1361 kg) stationary, 2250 lb. (1021 kg) rolling load
  • Doors and side panels lock securely to help prevent damage, tampering or theft
  • Ships fully assembled for immediate deployment and equipment mounting
  • Provides physical equipment and media security required for PCI DSS compliance
  • 2-year limited warranty

Features

Standard-Depth 25U Server Cabinet Accommodates 19 in. Rack Equipment
This SmartRack® 25U rack enclosure is designed for server rooms, IT closets, micro data centers, edge computing applications and other environments with essential rack-mount IT equipment. Constructed from heavy-duty steel with a durable black powder-coated finish, the SR25UBAC has a maximum stationary load capacity of 3000 pounds (1363 kilograms) and a maximum rolling load capacity of 2250 pounds (1022 kilograms).

Specially Designed for Use with the SRCOOL3KTP Cooling Unit
The top of the SR25UBAC is left open to accommodate the SRCOOL3KTP Top-of-Rack Precision Cooling Air Conditioner (sold separately). The SRCOOL3KTP’s included color touchscreen LCD fits into the front door of the SR25UBAC to allow you to monitor rack temperatures at a glance.

Keeps Important Equipment Secure
The reversible front and back doors and removable side panels lock securely with the included keys to help prevent damage, tampering or theft. The doors and side panels are designed for quick release, making it simple to access connected equipment and cabling with little effort. The sealed bottom panel features cable entry ports that allow swift cable routing through the cabinet. Plexiglas panels in both doors optimize cooling within the enclosed space.

Easy Enclosure and Equipment Installation
This 25U server rack comes fully assembled for quick and easy deployment with pre-installed (and removable) casters that let you maneuver it over a level surface and through a standard doorway into position, where it can be stabilized by adjusting the levelers (also removable). Front and rear mounting rails accept standard rack equipment up to 37 inches (940 millimeters) deep. Toolless 0U mounting rails allow quick installation of up to four compatible PDUs and vertical cable managers.

Designed for Baying Multiple Enclosures in a Row
Built-in baying brackets allow the combination of two or more rack cabinets in a row. Center-to-center width can be set at 24 inches (600 millimeters) to match standard data center floor tiles.

Meets Payment Card Industry Standards
The SR25UBAC provides physical equipment and media security required for PCI DSS (Payment Card Industry Data Security Standard) compliance. This is essential for companies that process, store and/or transmit credit card information.

System Requirements

Recommended for SRCOOL3KTP top-of-rack precision cooling air conditioner

Package Includes

  • SR25UBAC 25U Server Rack
  • (2) Doors with Plexiglas window
  • (2) Side panels
  • (2) Side panel locks
  • (2) Keys
  • (50) M6 screws
  • (50) M6 washers
  • (50) M6 cage nuts
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332269003
Device CompatibilityNetwork Switch; PDU; Patch Panel; Server; UPS
Rack TypeEnclosure; Half-Height Enclosure
PHYSICAL
ColorBlack
Rack Height  25U
Rack DepthStandard
Factory Preset Rack Depth (in.)27.75
Maximum Device Depth (in.)37
Minimum Device Depth (in.)4
Shipping Dimensions (hwd / in.)54.06 x 25.75 x 45.50
Unit Dimensions (hwd / in.)48.790 x 23.620 x 42.130
Unit Weight (lbs.)220.292
Weight Capacity - Rolling (lbs.)2250
Weight Capacity - Stationary (lbs.)3000
Number of Vertical Mounting Rails4
FEATURES & SPECIFICATIONS
Grounding DetailsFront and rear door frames
Built-in Cable ManagementYes
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 62368-1 (Canada); IEC 62368-1; UL 62368-1
Product ComplianceCE (Europe); EAC (Belarus, Kazakhstan, Russia); EIA/ECA-310-E; REACH; RoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Data Center & IT Rack Cooling

  Model Number Description
Top-of-Rack Precision Cooling Air Conditioner: 3.5 kW (12 kBTU), 208/240V, 9U SRCOOL3KTP SRCOOL3KTP Top-of-Rack Precision Cooling Air Conditioner: 3.5 kW (12 kBTU), 208/240V, 9U
SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner SRCOOL3KTP25U SRCOOL3KTP25U SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner
SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner SRCOOL3KTP33U SRCOOL3KTP33U SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner

Accessories

  Model Number Description
Mounting Bracket for SRCOOL3KTP Top-of-Rack Air Conditioner’s Touchscreen LCD SRCOOL3KDISPBKT SRCOOL3KDISPBKT Mounting Bracket for SRCOOL3KTP Top-of-Rack Air Conditioner’s Touchscreen LCD

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.