Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
11.1kW 3-Phase Monitored PDU, 230V Outlets (30 C13 & 6 C19), 400V IEC-309 16A Red Input, 3m Cord, 0U 1778mm Vertical
Part Number: PDU3XVN10G16
- Monitored 11kW 3 Phase 400V input, 230V output PDU; 178cm 0U vertical rackmount
- Reports voltage, frequency and load per-phase via built in ethernet interface
- Visual current meter; Toolless button-mount installation
- IEC-309 Red 16A (3P+N+E) 400V 3 phase input; 3m line cord
- 30 C13 & 6 C19 single phase 230V outlets; Included cord retention brackets
- Temperature, humidity and contact closure monitoring options
- 2-year limited warranty
Features
- 11kW 3 phase 400V input, 230V output Monitored Power Distribution Unit (PDU) with built-in web/network interface
- Attached IEC-309 Red 16A (3P+N+E) 400V 3 phase input plug with 3m cord
- 0U / 178cm vertical form factor supports installation in 2 or 4 post equipment racks
- 36 total 230V outlets (30 C13, 6 C19) arranged in three single phase output load banks
- Lighted display with scroll-button reports power consumption in amps for all 3 loading banks, IP-address self-identification and 180 degree display rotation for overhead or raised floor power feeds.
- Built-in SNMP/ethernet interface reports voltage, frequency and PDU loading per-phase via network or secure web browser interface with options for user specified alarm and notification thresholds
- Supports in-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
- DHCP/Manual configuration support
- 10/100 Mbps auto-sensing allows optimal communication with 10/100 Base-T networks
- Real-time clock backup maintains the time of day and date even if the PDU is not powered on
- Tiered access privileges allow an administrator and a guest to login via web browser for monitoring
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements.
- Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
- Fully compatible with FREE PowerAlert Network Management System / NMS Software
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included)
Specifications
OVERVIEW
UPC Code | 037332152169 |
PDU Type | Monitored |
INPUT
Input Phase | 3-Phase |
PDU Input Voltage | 400 |
Recommended Electrical Service | Three-phase 16A 400/230V service |
Maximum Input Amps | 16 |
PDU Plug Type | IEC-309 16/20A RED (3P+N+E) |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity (kW) | 11100 |
Output Capacity Details | 11.1kW total capacity; 16A max per output phase (L1-L2, L2-L3, L3-L1); 16A max per C19 outlet; 10A max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (30) C13; (6) C19 |
Output Nominal Voltage | 230V |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Supports local monitoring of current for each output phase (16A balanced max per output load banks L1, L2 and L3); BANK "L1" is powered by L1-N (outlets 1-12); BANK "L2" is powered by L2-N (outlets 13-24); BANK "L3" is powered by L3-N (outlets 25-36) |
Front Panel LCD Display | Digital display reports output load level in amps separately for each output phase; Can also be used to scroll the configured IP address |
Front Panel LEDs | Set of 3 LEDs (L1, L2, L3) indicate the output load segment the digital current display is reporting |
Switches | SELECT switch advances the digital display and LED to report power consumption for load segments L1, L2 and L3 (short press); SELECT switch also rotates the local display 90 degrees for overhead power input (long press); SCROLL IP button scrolls the configured IP address (long press) |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 6.20 x 9.80 x 75.00 |
Shipping Weight (lbs.) | 17.10 |
Unit Dimensions (hwd / in.) | 70.000 x 2.200 x 3.580 |
Unit Weight (lbs.) | 12.6 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation (ft.) | 0-10,000 |
Operating Elevation (m) | 0-3000 |
COMMUNICATIONS
PowerAlert Software | SNMPWEBCARD Interface: PowerAlert 12 |
Communications Cable | RJ45-to-DB9 configuration/console Access cable |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Remote Network Notifications |
STANDARDS & COMPLIANCE
TAA Compliant Option | TAA Compliant Version Available - Order Tripp Lite PDU3XEVN6G20 |
Product Certifications | EN 60950-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
![]() |
P002-002 | NEMA 5-15R to C14 Computer AC Power Cable - 13A, 125V, 16 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-002 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P005-006 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P005-010 | Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
![]() |
P032-007 | C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black |
![]() |
P036-002 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black |
![]() |
P036-006 | Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black |
![]() |
P047-002 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), Black |
![]() |
P047-004 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 4 ft. (1.22 m), Black |
![]() |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black |
![]() |
P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
Environmental Sensors
Model Number | Description | |
---|---|---|
![]() |
ENVIROSENSE | EnviroSense Rack Environment Sensor, Temperature, Humidity, Contact-Closure Inputs |
Accessories
Model Number | Description | |
---|---|---|
![]() |
SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1H | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters, UPS Systems |
WEXT2H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters, UPS Systems |
WEXT3H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters, UPS Systems |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Monitored PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-monitored-pdus/75342
Product Images