Part Number: PDU3XMV6G20
- Local metered 11.5kW 3 Phase 360-415V input / 208-240V output PDU
- Set of 3 digital meters reports output load level per phase in amps
- 70in / 1778mm 0U vertical format, toolless button-mount installation
- IEC-309 Red 16/20A (3P+N+E) 3 phase input; 6ft 1.8m line cord
- 36 C13 & 9 C19 single phase outlets; Included cord retention brackets
- 2-year limited warranty
Features
- 11.5kW Local Metered Power Distribution Unit (PDU)
- 380-415V IEC-309 Red 16/20A (3P+N+E) 3-phase input connection
- 208-240V output with 36 C13 & 9 C19 single phase output receptacles
- Supports 50/60Hz worldwide applications
- 0U / 1778mm vertical rackmount installation supported
- Outlets are arranged in 3 local metered 15 outlet load banks
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
- Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications (set of 2 9mm buttons pre-installed, 2 9mm and 4 6mm spare buttons included) for other mounting applications
- TAA Compliant
Specifications
OVERVIEW
UPC Code | 037332163912 |
PDU Type | Local Metered |
INPUT
Input Phase | 3-Phase |
PDU Input Voltage | 360; 380; 400; 415 |
Recommended Electrical Service | Three-phase 16A 360-415V service |
Maximum Input Amps | 16 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
PDU Plug Type | IEC-309 16/20A RED (3P+N+E) |
Input Cord Length (ft.) | 6 |
OUTPUT
Output Capacity Details | 11.5kW (415/240V), 11.1kW (400/230V), 10.5kW (380/220V), 10kW (360/208V) total capacity; 16A max per output phase (L1-L2, L2-L3, L3-L1); 16A max per C19 outlet; 12A max (10A CE) per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (36) C13; (9) C19 |
Output Nominal Voltage | 208-240V |
USER INTERFACE, ALERTS & CONTROLS
Reported Load Segments | Supports local monitoring of current for each output phase (16A balanced max per output load banks L1, L2 and L3); Outlets are color-coded and labeled for easy phase and load bank identification; L1-N feeds black outlets; L2-N feeds dark-gray outlets; L3-N feeds light-gray outlets |
Front Panel LCD Display | Set of 3 digital meters report per-phase output current in amps (L1, L2, L3) |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks |
PDU Form Factor | Vertical (0U) |
Shipping Dimensions (hwd / in.) | 6.00 x 6.50 x 76.00 |
Shipping Weight (lbs.) | 14.60 |
Unit Dimensions (hwd / in.) | 70.000 x 2.200 x 1.930 |
Unit Weight (lbs.) | 9.00 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation (ft.) | 0-10,000 |
Operating Elevation (m) | 0-3000 |
STANDARDS & COMPLIANCE
Product Certifications | IEC 62368-1; RETIE (Colombia); NOM (Mexico); UL 62368-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P004-002-13LA | Power Extension Cord, Left-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black | |
P004-002-13RA | Power Extension Cord, Right-Angle C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m), Black | |
P047-006 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P047-010 | Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 10 ft. (3.05 m), Black |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images