Part Number: EMAGLFA5A5A5A5L TAA
Managed PDU with ultra-high-density power is ideal for GPU-intensive enterprise data centers, colocation data centers and edge computing applications.
- High-power PDU capable of supporting multiple GPU/LPU servers in a single rack
- Recommended for GPU-intensive applications like HPC and generative AI
- Hot-swappable Gigabit Network Module offers industry-leading cybersecurity
- Outlet-level control and remote management help reduce costs and increase efficiency
- Compatible with Eaton Tripp Lite power cords
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
Provides Enterprise-Quality Power Distribution to Ultra-High-Density Rack Equipment
The EMAGLFA5A5A5A5L HDX Rack PDU G4 is ideal for deployment within a rack in an enterprise data center, colocation data center or distributed IT infrastructure. Equipped to meet even the most diverse data center rack power needs, the EMAGLFA5A5A5A5L delivers versatile, enterprise-quality power distribution for GPU-intensive applications like HPC, supercomputing, generative AI and high-frequency trading that require extremely high power density.
Market-Leading Cybersecurity Ensures Your Data Is Kept Safe
Chain-of-trust encryption and secure firmware boot capability prevent the HDX Rack PDU G4 from being a cyberattack vulnerability point on a network. An embedded, hot-swappable Gigabit Network Module (GNM) with menu-driven LCD offers enhanced management and cybersecurity, including zero-trust architecture, zero-touch provisioning and a user-configurable firewall.
Compatible with Brightlayer Data Centers Suite Software
The HDX Rack PDU G4 integrates smoothly via SNMP or MQTT with digital solutions from Eaton's Brightlayer Data Centers suite. This includes Distributed IT Performance Management (DITPM) and Data Center Performance Management (DCPM) software. DITPM allows you to manage and control assets installed at your remote locations, as well as proactively identify and automate actions to prevent IT equipment downtime. DCPM monitors and manages your power, space, connectivity and cooling resources across one or more facilities while charting trends, sending alerts and generating reports.
Remote Management Saves Time and Money
For smaller environments, you can connect to PDUs using a standard web browser and receive email alerts. The GNM supports performance management software for real-time reports, trend charts, dashboards and alerts that are prioritized by severity, as well as remote troubleshooting and automated responses during power events. The HDX Rack PDU G4 is compatible with up to three optional environmental monitoring probes (EMPDT1H1C2, sold separately) that provide alerts about temperature, humidity and dry-contact device connections.
Individual Outlet Monitoring and Control Boost Performance and Efficiency
The EMAGLFA5A5A5A5L features 24 C13 outlets and 24 C39 combo outlets, which accept both C14 and C20 connectors, adding flexibility to deployments and reducing the quantity of PDU types you will need to purchase and install. All 48 outlets provide remote control and power-cycling of connected devices to save the time and cost of site visits. You can program sequential startups to manage inrush current and shed nonessential loads to increase the runtime of critical equipment during outages. You can even remotely shut down outlets to prevent unauthorized devices from causing overloads.
Convenient Box-to-Rack Installation
Preinstalled toolless mounting buttons reduce installation time. Circuit breakers and corresponding outlets are distributed across the length of the PDU for easy cable routing. The six-foot cord with 460P9W input connects to a compatible AC outlet. You can cascade up to 32 EMAGLFA5A5A5A5L models with each model maintaining its own individual IP address from a single network connection point.
TAA-Compliant for GSA Schedule Purchases
The EMAGLFA5A5A5A5L is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332296412 |
| PDU Type | Managed |
INPUT
| Input Phase | 3-Phase |
| PDU Input Voltage | 208 |
| Nominal Input Voltage(s) Supported | 200-240V 3-PH Delta |
| Nominal Input Voltage Description | 3P: 208V |
| Recommended Electrical Service | Three-phase 208V service |
| Maximum Input Amps | 60 |
| Input Connection Type | 460P9W |
| PDU Plug Type | 460P9W |
| Input Cord Length Details | 6ft |
| Voltage Compatibility (VAC) | 208; 3-Phase |
| Input Plug Type | 460P9W |
| Input Cord Details | 460P9W |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Output Capacity (kVA) | 17.29 |
| Output Capacity (Watts) | 1729 |
| Output Capacity (kW) | 17.29 |
| Output Capacity Details | 17.3kW (208V) total capacity; 48A max per output phase |
| Frequency Compatibility | 50 / 60 Hz |
| Output Receptacle Details | C39 Compatible with P-Lock Power Cords |
| Output Circuit Breakers | (12) low-profile circuit breakers. 20A (US). One circuit breaker per outlet bank. |
| Nominal Output Voltage(s) Supported | 208V |
| Output Receptacles | (24) C13; (24) C39 |
| Circuit Breaker (amps) | 20 |
| Overload Protection | (12) 2-pole 20A circuit breakers |
CONNECTIONS
| Ethernet Interface | Yes |
| Serial Interface | Yes |
| Daisy-chainable / Cascadable | Yes |
| Daisy-chainable / Cascadable Details | Cascade up to 40 PDUs |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | LCD pixel display with outlet-level readings and automatic shut-off to save energy. Set IP address, rotate display, control outlets, view alarms and read current, voltage, power and energy. |
| LED Indicators | Green = outlet is on Red = PDU has power but outlet is off |
| Current Measurement Accuracy (Amps) | +/-1% |
| Voltage Measurement Accuracy (Volts) | +/-1% |
| Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
| Material of Construction | Aluminum |
| Rack Height | 0U |
| Form Factors Supported | Vertical |
| Housing Color | Black |
| PDU Form Factor | Vertical (0U) |
| Shipping Dimensions (hwd / in.) | 77.30 x 5.00 x 3.00 |
| Shipping Weight (lbs.) | 31.33 |
| Unit Dimensions (hwd / in.) | 75.980 x 4.090 x 2.480 |
| Mounting Details | Factory-installed shoulder-style aluminum mounting buttons. 61.25” center-to-center Alternative flush-style mounting buttons also included with PDU. |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 140°F (0° to 60°C) |
| Storage Temperature Range | -13° to 149°F (-25° to 65°C) |
| Relative Humidity | 5% to 95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
| Storage Elevation (ft.) | 0-50000 ft. (0-15240 m) |
COMMUNICATIONS
| Network Monitoring Port | Serial/Ethernet ports for environmental monitoring and daisy-chain connections |
| Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps |
| Network Speed Details | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit); 1000 Mbps |
| Network Management Card Description | Eaton Gigabit Network Module G4 |
FEATURES & SPECIFICATIONS
| High Availability PDU Features | Advanced cybersecurity; Remote management of individual outlets |
STANDARDS & COMPLIANCE
| Product Certifications | UL Listed; cUL Listed |
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images

























