Part Number: SMART3000RM2ULN
Provides complete battery backup and pure sine wave power output for servers, switches and other high-end distributed IT equipment.
- Lithium UPS provides 3kVA capacity power protection for critical network components
- LiFePO4 battery backup lasts longer and weighs less than equivalent lead acid battery
- Pure sine wave output ensures maximum stability and compatibility with equipment
- Automatic voltage regulation corrects abnormal voltage conditions without using the battery
- Preinstalled WEBCARDLXE allows full remote control of UPS and access to advanced features
- 5-year limited warranty
- $250,000 Ultimate Lifetime Insurance
Features
3kVA/2.25kW/120V Battery Backup for Data Centers and Server Rooms
This SmartPro® line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. The SMART3000RM2ULN is ideal for delivering regulated sine wave output to large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers.
Reliable LiFePO4 Battery Backup Offers Longer Life and Less Weight than Lead Acid Battery
This lithium battery UPS system features a state-of-the-art lithium iron phosphate (LiFePO4) internal battery with longer life, more cycles and faster recharge. It more than doubles the service life of an equivalent lead acid battery, and offers up to three times more charge/discharge cycles. It recharges to 100% capacity in less than three hours, making the lithium UPS system an ideal backup in case of power outage. The LiFePO4 battery has 60% the weight of an equivalent lead acid battery, which reduces the overall UPS weight.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The SMART3000RM2ULN maintains regulated 120V nominal output during brownouts and overvoltages from 83V to 145V while keeping the battery fully charged and ready to take over in case of power failure.
Preinstalled WEBCARDLXE Network Interface Allows Remote Control and Access 24/7
The WEBCARDLXE with PowerAlert Device Manager software enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. The IP-based Auto Probe feature ensures continuous network uptime by communicating with other network devices when a loss of connectivity is detected. Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring and control options.
9 Outlets Protect Your Connected Components
One NEMA L5-30R and eight NEMA 5-15/20R outlets are protected by 570 joules of surge protection to fight off damaging power surges and spikes. Two outlets are split into single-outlet load banks that are switchable via network interface. These outlets let you power connected equipment on and off remotely to reset or reboot connected equipment or to shed less significant loads to extend battery runtime for more critical equipment.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
The SMART3000RM2ULN filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
High Efficiency Helps the Environment and Your Cash Flow
Operating with a high 98% line-mode efficiency, the SMART3000RM2ULN can save BTU heat output and energy costs.
Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The front-panel LCD information and configuration screen displays detailed UPS and site power status and operating data, as well as input and output voltage, operating mode, alarm function and additional options. An alarm sounds to warn you of power failure, low battery, overload, UPS fault and remote shutdown conditions. The LCD rotates to accommodate both rack-mount and tower configurations.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). The EPO (Emergency Power Off) port permits emergency shutdown of connected equipment.
Versatile Installation Options
Hardware is included for mounting the SMART3000RM2ULN in 2U of space in an EIA-standard 19-inch 4-post rack. Use the 2POSTRMKITWM (sold separately) for 2-post rack mounting or wall mounting or the UPSHDEARKIT (sold separately) for 2-post front-mount installation. Use the 2-9USTAND (sold separately) for mounting in an upright tower position. A 10-foot (3.1-meter) power cord with NEMA L5-30P plug connects the SMART3000RM2ULN to a compatible AC power source.
Specifications
OVERVIEW
| UPC Code | 037332297655 |
| UPS Type | Line-Interactive |
INPUT
| Input Phase | Single-Phase |
| Rated input current (Maximum Load) | 24A (120V) |
| Nominal Input Voltage(s) Supported | 110V AC; 115V AC; 120V AC |
| UPS Input Connection Type | L5-30P |
| UPS Input Cord Length (ft.) | 10 |
| Recommended Electrical Service | 30A 120V |
| Maximum Input Amps | 24 |
OUTPUT
| Output Capacity (VA) | 3000 |
| Output Capacity (kVA) | 3 |
| Output Capacity (Watts) | 2250 |
| Output Capacity (kW) | 2.25 |
| Power Factor | 0.75 |
| Nominal Voltage Details | 120v nominal output in battery mode |
| Frequency Compatibility | 60 Hz |
| Output Voltage Regulation (Line Mode) | -14%, +6% |
| Output Voltage Regulation (Battery Mode) | +/- 5% |
| Load Management Receptacles | Two switchable single-outlet load banks |
| Output AC Waveform (AC Mode) | Pure Sine wave |
| Output (Watts) | 1920 |
| Output AC Waveform (Battery Mode) | Pure Sine wave |
| Nominal Output Voltage(s) Supported | 110V; 115V; 120V |
| Output Receptacles | (8) 5-15/20R; (1) L5-30R |
| Individually Controllable Load Banks | Yes |
BATTERY
| Battery Type | Lithium-ion (LiFePO4) |
| Runtime Full Load (min.) | 3.5 min. (2250W) |
| Runtime Half Load (min.) | 9.5 min. (1125W) |
| DC System Voltage (VDC) | 48 |
| Battery Recharge Rate (Included Batteries) | 1.7 hours from 10% to 90% (typical, full load discharge) |
VOLTAGE REGULATION
| Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 83 to 145 |
| Overvoltage Correction | Input voltages between 127 and 145 are reduced by 12% |
| Undervoltage Correction | Input voltages between 108 and 96 are boosted by 12% |
| Severe Undervoltage Correction | Input voltages between 83 and 95 are boosted by 24% |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options) |
| Switches | 3 pushbutton switches control OFF / ON power status, MODE selection and MUTE / ENTER control functions |
| Alarm Cancel Operation | Power-fail alarm can be temporarily silenced using alarm-cancel switch; silent mode alarm configuration option available |
| Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
SURGE / NOISE SUPPRESSION
| EMI / RFI AC Noise Suppression | Yes |
| AC Suppression Joule Rating | 570 |
| AC Suppression Response Time | Instantaneous |
PHYSICAL
| Primary Form Factor | Rackmount |
| Rack Height | 2U |
| Cooling Method | Fan |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM ) |
| Minimum Required Rack Depth (inches) | 25 |
| Optional Mounting Accessory Notes | Optional 2-9USTAND enables upright tower UPS placement; 2POSTRMKITWM enables wall-mount and 2-post rackmount installation; 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
| Primary UPS Depth (mm) | 494 |
| Primary UPS Height (mm) | 87 |
| Primary UPS Width (mm) | 440 |
| Shipping Dimensions (hwd / in.) | 8.40 x 23.80 x 21.70 |
| UPS Housing Material | Steel |
| UPS Power Module Dimensions (hwd, in.) | 3.43 x 17.32 x 19.46 |
| UPS Power Module Weight (kg) | 22.72 |
| UPS Power Module Weight (lbs.) | 50.1 |
| Unit Dimensions (hwd / in.) | 3.430 x 17.320 x 19.460 |
| Unit Weight (lbs.) | 50.100 |
| Mounting Details | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0 to 95%, non-condensing |
| AC Mode BTU / Hr. (Full Load) | 189 |
| AC Mode Efficiency Rating (100% Load) | 98% |
| Audible Noise | 50.3 dBA maximum, front side 1m |
COMMUNICATIONS
| Network Management Cards | WEBCARDLXE |
| Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
| PowerAlert Software | Available via free download from https://tripplite.eaton.com/products/power-alert |
| Communications Cable | USB, DB9 and EPO cabling included |
| WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
| Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
| Network Management Card Description | Network management card optional |
| Communications Interface | DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface; USB (HID enabled) |
LINE / BATTERY TRANSFER
| Transfer Time | 5 milliseconds (AC to battery mode), 1 millisecond (Battery to AC mode) |
| Low Voltage Transfer to Battery Power (Setpoint) | 83 |
| High Voltage Transfer to Battery Power (Setpoint) | 145 |
FEATURES & SPECIFICATIONS
| Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
| High Availability UPS Features | Auto Probe Monitoring and Reboot (included); Automatic Voltage Regulation (AVR); Remote management; Surge/noise protection |
| Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks |
| Grounding Details | Back panel grounding lug |
APPLICATIONS
| UPS Applications | Large Network |
STANDARDS & COMPLIANCE
| Product Certifications | CSA (Canada); UL 1778 |
| Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
| Model Number | Description | |
|---|---|---|
| PDU1230 | 5.8kW 200-240V Single-Phase Basic PDU - 16 C13 & 4 C19 Outlets, L6-30P Input, 15 ft. (4.6 m) Cord, 1U Rack-Mount | |
| PDUMH30AT | 2.9kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA | |
| PDUMH30NET | 2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 2U, TAA | |
| PDUMNH30 | 2.9kW Single-Phase Monitored PDU - 120V Outlets (16 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 2U Rack-Mount, TAA | |
| PDUMNV30LX | 2.9kW Single-Phase Monitored PDU with LX Platform Interface, 120V Outlets (24 5-15/20R), L5-30P Plug, 0U Vertical, TAA | |
| PDUMV30 | 2.9kW Single-Phase Local Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical | |
| PDUMV30NETLX | 2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (24 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 0U, TAA |
Accessories
| Model Number | Description | |
|---|---|---|
| 2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
| 2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems | |
| 4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Services & Extended Warranties
Preventive Maintenance
| Part Number | Description |
|---|---|
| TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
| TLWFLN72XX6009UC | 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
| TLWFLN73XX6009UC | 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
| TLWFLN75XX6009UC | 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
Extended Warranty
| Part Number | Description |
|---|---|
| TL5SW5Y3000UC | 5-Year Extended Warranty Smart & SMX 2501-3000 VA UPS systems |
Unpacking & Assembly
| Part Number | Description |
|---|---|
| TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
| Part Number | Description |
|---|---|
| TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |









