Part Number: B118-004-UHDINT
This Model has been retired and replaced by B118-004-HDR. An Owner's Manual and other information for the B118-004-UHDINT is available on the model support page
Features
1x4 HDMI Splitter Transmits 4K Video + Audio to 4 HDMI Displays at the Same Time
Recommended for home theaters or short-distance digital signage applications in classrooms, offices, restaurants, bars, hotels and trade shows, this Ultra HD splitter is quick and easy to install. It connects to an HDMI source device, such as a laptop, media server or Blu-ray player, and transmits a 4K audio/video signal to four HDMI monitors, projectors or televisions simultaneously. You can also cascade up to three levels of splitters to send the same 4K signal to as many as 64 displays.
Transmits Crystal-Clear 4K Video and Multi-Channel Audio up to 40 ft. (12 m)
The B118-004-UHDINT supports Ultra HD video resolutions up to 3840 x 2160 at 30 Hz with 36-bit Deep Color (12 bits per channel). Place the splitter up to 16.4 feet (5 meters) from an HDMI source and up to 23 feet (7 meters) from as many as four connected monitors for a maximum distance of approximately 40 feet (12 meters) from source to display. The B118-004-UHDINT also supports DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1-channel surround sound.
Also Compatible with DVI Video Sources and Displays
To avoid an expensive upgrade to HDMI equipment, you can connect legacy DVI-D single-link sources and displays to the B118-004-UHDINT by adding an HDMI-to-DVI adapter, such as P566-Series (sold separately), to your application. Note: You will be able to transmit video only – no audio. Resolutions will be limited to those supported by the adapter.
Ready to Use Right Out of the Package
The plug-and-play HDMI splitter requires no software to download and install. Connect the HDMI input to the source and the four HDMI outputs to displays with user-supplied HDMI cables, such as P568-Series (sold separately). The included external power supply comes with four international plug adapters that allow you to use the B118-004-UHDINT almost anywhere in the world.
System Requirements
- Source device with HDMI output (media server, Blu-ray player, laptop/computer)
- Display devices with HDMI input (HDTV, projector, monitor)
- Will work with DVI-D single-link sources and displays when connected to an HDMI-to-DVI adapter
Package Includes
- B118-004-UHDINT 4-Port HDMI Splitter
- External power supply (Input: 100-240V, 50/60 Hz, 0.4A; Output: 5V 2A)
- (4) International plug adapters (North America, Europe, U.K., Australia)
- Owner's manual
Specifications
OVERVIEW
| UPC Code | 037332269768 |
| Product Type | Splitter |
| Device Compatibility | Laptop; Monitor/HDTV; Projector |
| Technology | HDMI |
| Host Connector | HDMI (FEMALE) |
VIDEO
| Video Input | HDMI (FEMALE) |
| Video Output | HDMI (FEMALE) |
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
| Max. Distance (Between any 2 Units) | 10 ft. (3.05m) |
| Max Number of Ports (Entire Chain) | 512 |
| Max Supported Color Depth | 36-bit Deep Color |
| 3D Video Supported | Yes |
AUDIO
| Audio Specification | DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.4A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| AC Power Adapter Cord Length (ft.) | 5 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.4A; Output: 5V, 2A, 5 ft. |
| DC Barrel Plug | OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Number of Ports | 4 |
| Side A - Connector 1 | HDMI (FEMALE) |
| Side B - Connector 1 | (4) HDMI (FEMALE) |
| Input x Output | 1 x 4 |
| Daisy-chainable / Cascadable | Yes |
| Daisy-chainable / Cascadable Details | Up to 3 Levels for 64 Displays |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Red (Power), Blue (1, 2, 3, 4) |
PHYSICAL
| Color | Black |
| Material of Construction | Metal |
| Cable Length (ft.) | 0 |
| Shipping Dimensions (hwd / in.) | 2.60 x 7.60 x 9.80 |
| Shipping Weight (lbs.) | 1.70 |
| Unit Dimensions (hwd / in.) | 0.870 x 6.100 x 2.700 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.6 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 158°F (0° to 70°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Operating Humidity Range | 10% to 85 % RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
| HDCP Specification | 1.3 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | BSMI; C-Tick; CCC; CE; DOE; GS; RoHS; TUV; UL; WEEE; cUL |
| Product Certifications | NOM (Mexico) |
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Product Images













