Part Number: SRH422446W
Heavy-duty rack houses, organizes and secures AI servers used in edge computing, enterprise and other mission-critical IT applications.
- Maximum capacity: 5000 lb. (2268 kg) stationary, 3500 lb. (1588 kg) rolling load
- 2.5 mm thick steel frame includes extra welds and gussets for greater strength
- White powder-coated finish makes it easier to see ports and cables inside
- 46 in. depth designed to accommodate AI servers and other larger equipment
- Provides physical equipment and media security needed for PCI DSS compliance
- 5-year limited warranty
Features
Heavy-Duty 42U Rack Cabinet Accommodates Large Servers Used in AI Applications
This SmartRack® 42U rack enclosure is designed for large, heavy AI servers that often do not fit into standard racks. The SRH422446W is constructed from heavy-duty steel 2.5 millimeters thick with reinforced structural elements, including extra welds and gussets for greater strength, extra connection points, and upgraded casters and levelers to support more weight. This cabinet has a maximum stationary load capacity of 5000 pounds (2268 kilograms) and a maximum rolling load capacity of 3500 pounds (1588 kilograms).
Keeps AI Servers and Other Equipment Secure
The reversible front door, split rear doors and removable side panels lock securely with the included keys to help prevent damage, tampering or theft. The doors and side panels are designed for quick release, making it simple to access connected equipment and cabling with little effort. The removable roof panel has strategically placed pass-throughs to accommodate cables from vertical 0U PDUs and other equipment. The perforated front and split rear doors allow generous airflow from front to rear to help keep your equipment cool and functioning at its peak.
White Server Rack Improves Visibility for Easier Maintenance
The SRH422446W features a white powder-coated finish both inside and outside. This white rack makes it easier to see the equipment mounted inside high-density installations. Improved visibility of ports and cables allows easier, faster installation and maintenance and helps reduce accidental disconnections.
Easy Enclosure and Equipment Installation
This 42U server rack comes fully assembled for quick deployment with pre-installed casters that let you maneuver it over a level surface, where it can be stabilized by adjusting the levelers. Toolless 0U mounting rails allow quick installation of compatible PDUs and vertical cable managers. Built-in baying brackets allow the combination of two or more rack cabinets in a row.
Extra Depth Offers More Installation Options
The SRH422446W expands on the standard 42-inch depth to offer 46 inches (1168 millimeters). The extra space accommodates larger, heavier AI servers and other equipment of equivalent mass.
Meets Payment Card Industry Standards
The SRH422446W provides physical equipment and media security needed for PCI DSS (Payment Card Industry Data Security Standard) compliance. This is essential for companies that process, store and/or send credit card information.
Specifications
OVERVIEW
| UPC Code | 037332290144 |
| Device Compatibility | AI Server (extra deep); PDU; Patch Panel; Server |
| Rack Type | Enclosure |
PHYSICAL
| Color | White |
| Material of Construction | Steel |
| Rack Height | 42U |
| Rack Depth | Deep |
| Factory Preset Rack Depth (in.) | 34.5 |
| Maximum Device Depth (in.) | 46 |
| Minimum Device Depth (in.) | 4 |
| Shipping Form Factor | Factory Assembled |
| Unit Dimensions (hwd / in.) | 79.508 x 23.622 x 49.238 |
| Unit Weight (lbs.) | 515 |
| Weight Capacity - Rolling (lbs.) | 3500 |
| Weight Capacity - Stationary (lbs.) | 5000 |
| Number of Vertical Mounting Rails | 4 |
FEATURES & SPECIFICATIONS
| Grounding Details | Front and rear door frames |
| Leveling Feet | Yes |
| Locking | Yes |
| Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | UL 62368-1; UL 2416 |
| Product Compliance | CE (Europe); EIA/ECA-310-E; RoHS; UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRFAN3U | SmartRack 3U Fan Panel - 3-120V high-performance fans; 210 CFM; 5-15P plug | |
| SRXFAN3U | SmartRack 3U Fan Panel - 3 208-240V high-performance fans; 315 CFM; C14 inlet |
Cable Management
| Model Number | Description | |
|---|---|---|
| SRCABLEDUCT1U | SmartRack 1U Horizontal Cable Manager - Finger duct with cover | |
| SRCABLEDUCT1UHD | SmartRack 1U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLEDUCT2UHD | SmartRack 2U High Capacity Horizontal Cable Manager - Finger duct with dual-hinge cover | |
| SRCABLEDUCTVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Double finger duct with cover & toolless mounting | |
| SRCABLELADDER | SmartRack 10-ft. x 1-ft. (3 m x 0.3 m) Cable Ladder, 2 sections - SRCABLETRAY/SRLADDERATTACH needed | |
| SRCABLERING1U | SmartRack 1U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERING2U | SmartRack 2U Horizontal Cable Manager - Flexible ring type | |
| SRCABLERINGVRT | SmartRack 6 ft. (1.83 m) Vertical Cable Manager - Flexible ring type & toolless mounting | |
| SRCABLETRAY | SmartRack Roof-Mounted Cable Trough - Provides cable routing and power/data cable segregation | |
| SRCABLETRAYEXP | SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY | |
| SRCABLEVRT3 | SmartRack 3-in. (7.62 cm) Wide High Capacity Vertical Cable Manager - Double finger duct |
Accessories
| Model Number | Description | |
|---|---|---|
| SR1UBRUSH | SmartRack 1U Cable Pass-Through Panel with Brush Strip | |
| SR1UPANEL10 | SmartRack 1U Blanking Panel Kit - Toolless Mounting, 10 Panels, Black | |
| SR1UPANEL50 | SmartRack 1U Blanking Panel Kit, Toolless-Mounting, 50 pieces | |
| SRBOLTDOWN | SmartRack Bolt-Down Kit - Secures stabilizing brackets or plates to facility floor | |
| SRCAGENUT5MM | SmartRack Square Hole Hardware Kit with 50 M5 screws and washers | |
| SRCAGENUTS | SmartRack Square Hole Hardware Kit with 50 M6 screws and washers | |
| SRCAGENUTS1224 | SmartRack Square Hole Hardware Kit with 50 pcs 12-24 screws and washers | |
| SRCASTERHDKIT | SmartRack Heavy-Duty Rolling Caster Kit, 4 pack | |
| SRCOMBO | SmartRack Door Handles with Combination Lock with Bypass Key, 2-pack for Front and Rear Doors | |
| SRFILTER | SmartRack Enclosure Filter Kit | |
| SRSHELF2P | SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm Deep) | |
| SRSHELF2P1U | SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep) | |
| SRSHELF4PHD | SmartRack Heavy-Duty Fixed Shelf (250 lbs / 113.4 kgs capacity; 26 in/660 mm Deep) | |
| SRSHELF4PKYBD | SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm Deep) | |
| SRSHELF4PSL | SmartRack Standard Sliding Shelf (50 lbs / 22.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSHELF4PSLHD | SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm Deep) | |
| SRSKIRT | SmartRack Enclosure Skirt Kit | |
| SRSWITCH | SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI | |
| UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images









































