Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Locking steel cabinet provides 2.4A USB charging, syncing, secure storage and cord management for up to 48 tablets and other USB devices.

  • 48 internal USB ports provide up to 2.4A apiece for fast charging of tablets
  • Sturdy steel construction with locking doors that help prevent theft or tampering
  • Supports charging of iPad, Android, Surface, Kindle and other USB tablets
  • Flow-through ventilation helps prevent connected tablets from overheating
  • 10 ft. cord with NEMA 5-15P plug allows great flexibility in reaching AC outlets
  • 2-year limited warranty

Features

Multi-Device Charging Station Accommodates up to 48 iPads and Other Tablets
The 120V CS48USB provides USB charging, device syncing, secure storage and cord management for as many as 48 iPad, Android, Surface, Kindle and other USB tablets, smartphones and devices. The connected devices’ chargers connect to the charging station’s 48 USB ports, which provide the fastest charging supported by each device up to 2.4A per port. 

Locking Steel Enclosure Keeps Valuable Equipment Safe and Secure
Constructed from heavy-duty steel covered with a powder-coated finish, this tablet charging station provides safe, secure storage. Doors lock with the included keys to help prevent theft, damage and tampering. Flow-through ventilation helps protect against overheating, and the specially coated shelves help prevent device scratches and scuffs.

Supports Convenient Syncing
The USB sync uplink port connects to a host computer for wired or wireless syncing. The CS48USB can sync and charge devices at the same time, up to 1.5A charging per port during wired syncing.

Comes Fully Assembled for Immediate Use
The CS48USB ships fully assembled and supports mounting to a wall, desk, table, counter or floor. The front door opens 180 degrees to allow full access to the interior. Removable dividers accommodate thicker USB devices. A firmware upgrade port allows future updates. To move the charging station from room to room, you may convert it to a mobile cart using the optional CSHANDLEKIT accessory (sold separately). A detachable 10-foot (3.1-meter) power cord with NEMA 5-15P plug connects the charging station to an available AC outlet.

Package Includes

  • CS48USB Multi-Device Charging Station, Black
  • Detachable AC input cord with NEMA 5-15P plug, 10 ft. (3.1 m)
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185433
Product TypeMulti-Device Charger
Charging Form FactorStationary Cabinet
Charger FunctionsCharge; Secure; Sync
Device CompatibilityTablet; Phone
Device Slots48
INPUT
Nominal Input Voltage(s) Supported120V AC; 230V AC
Voltage Compatibility (VAC)110-240
Input Frequency50 / 60 Hz (auto-select)
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
POWER
Power Consumption (Watts)224
CHARGING
Number of Charging Ports48
Total Charging Amps120A
Total Charging Watts600
Charging MethodUSB
Charging Port TypeUSB A (FEMALE)
Charging Ports DetailsPass through
Charging Ports / Amps(48) 2.4A
Overcharge ProtectionYes
Charging Amps per Port2.4A
PHYSICAL
ColorBlack
Material of ConstructionSteel
Charging Station Form FactorStationary Cabinet
Shipping Dimensions (hwd / in.)41.02 x 28.35 x 26.38
Shipping Weight (lbs.)183.00
Slot Dimensions - Bottom (hwd / in.)8.0 x 0,8 x 13,9
Slot Dimensions - Middle (hwd / in.)8.0 x 0,8 x 13,9
Slot Dimensions - Top (hwd / in.)8.1 x 0,8 x 13,9
Unit Dimensions (hwd / in.)35.630 x 23.620 x 21.570
Unit Weight (lbs.)150
Number of Shelves3
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
Cord ManagementYes
Overcurrent ProtectionYes
EMI/RFI Line Noise ProtectionYes
Flow-Through VentilationYes
UV SterilizationNo
LockingYes
Lock TypeKey
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico); UL 60950-1
Product ComplianceRoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleNo

Questions & Answers

A power cable is supplied with the charging unit. USB cables for syncing/charging are supplied by the user. For sync functionality, a certified USB cable (USB-A/USB-MiniB) is required for the connection between the host computer and the USB syncing/charging module. For the connection between the USB syncing/charging module and the devices to be synced/charged, we recommend the cables provided by the device manufacturer or cables that are USB 2.0 certified and meet the specifications of the device manufacturer. Many inexpensive third-party cables are not robust enough to take frequent charge/sync usage, or are not properly shielded or configured. Tripp Lite offers a wide selection of certified cables to meet users’ specific needs. Please see our website for more information.
Was this information helpful? Yes No
Need more help? Contact Technical Support
There are many variables that will go into the time needed for charging. The simple answer is that it will vary depending upon the sync/charge state of the individual devices connected to the Tripp Lite 16/32/48 port USB charging station. When a variety of makes and models of devices are connected, the maximum time should be determined by the device that has the largest battery capacity/sync capacity and the lowest charge/synchronization level.
Was this information helpful? Yes No
Need more help? Contact Technical Support
This will be determined by the manufacturer of the devices being synced on the Tripp Lite 16/32/48 Port USB Charging Station. The only requirement of the Tripp Lite 16/32/48 Port USB Charging Station is that the host computer have a USB 2.0 port.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. The host computer may have as great as a 127 USB device limit per host controller. Please see the Owners’ Manual for the host computer. Other requirements include multiple USB ports on the host computer and proximity between the host computer and the targeted Tripp Lite 16/32/48 Port USB Charging Stations.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Providing that the USB device limit per host controller is not exceeded, these types of hubs will work to allow the synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
See All Questions Ask a Question

Accessories

USB Cables

  Model Number Description
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) M100-003-BK M100-003-BK USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) M100-003-WH M100-003-WH USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m)
USB-A to Lightning Sync/Charge Coiled Cable (M/M) - MFi Certified, Black, 4 ft. (1.2 m) M100-004COIL-BK M100-004COIL-BK USB-A to Lightning Sync/Charge Coiled Cable (M/M) - MFi Certified, Black, 4 ft. (1.2 m)
USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) M100-10N-BK M100-10N-BK USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m)
USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 M100-10N-BK-10 M100-10N-BK-10 USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10
USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) U050-003 U050-003 USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) U326-001-BK U326-001-BK USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m)
USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U428-003-G2 U428-003-G2 USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) UR050-001-24G UR050-001-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)

Data Center & IT Rack Cooling

  Model Number Description
SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug SRFANWM SRFANWM SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug

Accessories

  Model Number Description
Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for Tablet/Chromebook Charging Stations CSHANDLEKIT CSHANDLEKIT Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for Tablet/Chromebook Charging Stations

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1N Extended Warranty and Technical Support for Select Products – KVM, Inverters
WEXT2N Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters
WEXT3N Extended Warranty and Technical Support for Select Products – KVM Switches, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.