Part Number: U360-007-SW
Adds 7 USB-A ports to your PC, tablet, smartphone, MacBook, Chromebook or Windows laptop for connecting hard drives, webcams and other USB devices.
- Accepts up to 7 USB peripherals, turning your computer into a mini workstation
- 7 USB-A ports support USB 3.2 Gen 1 speeds up to 5 Gbps for fast data transfers
- Each port can be turned off when not in use for extra security and privacy
- Slim housing fits easily into backpack or bag for convenient work-from-anywhere use
- Plug-and-play operation with no software required for immediate connection
- 3-year limited warranty
Features
Powered USB Hub Connects 7 USB Peripherals to Your Computer, Laptop or Tablet
The U360-007-SW adds as many as seven USB-A devices to your computer, tablet, smartphone, laptop, MacBook, Surface or Chromebook, turning it into a mini workstation. The hub expands the potential of your host device by connecting peripherals that can help you do your job faster, easier and better, such as USB headset/microphones, barcode scanners, webcams, keyboards/mice, power meters and external storage drives for uploading and downloading important files.
Supports the Latest USB Devices at Fast USB 3.2 Gen 1 Speeds
This slim hub features seven USB-A ports that support USB 3.2 Gen 1 data transfer speeds up to 5 Gbps and 5V 1.5A (7.5W) fast-charging for smartphones and tablets. Each USB-A port is controlled by its own off/on button, which allows you to power down individual ports to ensure devices like webcams and microphones are only in use when intended. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Ready to Use Right Out of the Package
The plug-and-play U360-007-SW is specifically designed for use with the MacBook Pro, Windows laptops and other computers, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no drivers or other software to download or install. The included power supply comes with international plug adapters that allow you to connect to almost any AC outlet.
Flexible for Use at Home, Office or On the Go
The lightweight aluminum housing fits easily into a pocket, briefcase or laptop bag, making it ideal for work-from-anywhere applications. Just connect the included USB-C cable between the hub and your host device. A USB-A cable adapter is included for connecting to a laptop or other host without USB-C or Thunderbolt ports.
System Requirements
Host device with a USB-C, Thunderbolt 3 or USB-A port (USB 3.2 Gen 1 port needed to achieve USB 3.2 Gen 1 speeds)
Package Includes
- U360-007-SW 7-Port USB-C Hub
- USB-C host cable with optional USB-A adapter, 3 ft. (0.9 m)
- External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 12V 2A 24W) with 5 ft. (1.5 m) cord
- (4) International plug adapters (North America, U.K., Europe, Australia)
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332293978 |
| Product Type | Hub |
| Device Compatibility | Chromebook; Computer; Laptop; Tablet |
| Technology | Thunderbolt; USB 3.x |
| Country/Region | Global |
| Host Connector | USB C (FEMALE) |
DATA
| Data Ports | (7) USB A (FEMALE) |
| Data Ports Details | (7) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V, 50/60Hz, 0.6A |
| AC Power Adapter Output Specs (V / A) | 12V, 2A |
| AC Power Adapter Cord Length (ft.) | 5 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Product Length (in.) | 4.65 |
BATTERY
| Battery Charging (5V/1.5A Port) | Yes |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A, 5 ft. |
| DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
| Power Consumption (Watts) | 1.40 |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Number of Ports | 7 |
| Side A - Connector 1 | (7) USB A (FEMALE) |
| Side B - Connector 1 | (1) USB C (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | (x7) White (Connection) |
CHARGING
| Number of Charging Ports | 7 |
| Total Charging Watts | 7.5 |
| Charging Port Type | (5) USB A (FEMALE); (1) USB C (FEMALE) |
| Charging Ports | (7) USB-A: 5V 1.5A (7.5W) |
| Charging Ports Details | USB-A: All USB-A ports provide 5V 1.5A (7.5W) to connected devices |
| Charging Ports / Amps | 1.5A |
| Compatible Devices | Chromebook; Laptop; Smartphone; Tablet |
PHYSICAL
| Color | Gray |
| Material of Construction | ABS |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 5.0mm |
| Wire Gauge (AWG) | 24/30/32 |
| Total Number of Ports | 8 |
| Shipping Dimensions (hwd / in.) | 2.36 x 6.30 x 4.72 |
| Shipping Weight (lbs.) | 0.86 |
| Unit Dimensions (hwd / in.) | 0.440 x 0.790 x 1.950 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.39 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | 68° to 158°F (20° to 70°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
| Operating Humidity Range | 10% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 95% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 5V 1.5A |
FEATURES & SPECIFICATIONS
| Over Current Protection | Yes |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 7 |
| USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
| Data Transfer Rate | (7) 5 Gbps |
| Ethernet Support | No |
| UASP Support | No |
| Auto MDIX Support | No |
| Full Duplex Support | No |
| Suspend Mode Support | No |
| Remote Wakeup Support | No |
| Driver Required | No |
STANDARDS & COMPLIANCE
| External Power Supply Certifications | C-Tick; CCC; CE; DOE; GS; TUV; UL; WEEE; cUL |
| Product Certifications | EN 55032; EN 55035; ICES (Canada) |
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) |
























