Part Number: U360-007-5A2C
Portable hub adds 7 USB ports to your PC, MacBook or Chromebook for connecting hard drives, webcams and other USB devices.
- Accepts up to 7 USB peripherals, turning your computer into a mini workstation
- One USB-A and 2 USB-C ports support USB 3.2 Gen 2 speeds up to 10 Gbps
- USB-A ports support 7.5W and USB-C ports support 15W for charging mobile devices
- Slim housing fits easily into backpack or bag for convenient work-from-anywhere use
- Plug-and-play operation with no software required for immediate connection
- 3-year limited warranty
Features
Powered USB Hub Connects 7 USB Peripherals to Your Computer, Laptop or Tablet
The U360-007-5A2C adds as many as seven USB devices to your computer, laptop, MacBook, Surface or Chromebook, turning it into a mini workstation. The hub expands the potential of your device by connecting peripherals that can help you do your job faster, easier and better, such as USB headset/microphones, barcode scanners, webcams, keyboards/mice, power meters, portable card readers and external storage drives for uploading and downloading important files.
Supports the Latest USB Devices at Fast USB 3.2 Gen 1 and USB 3.2 Gen 2 Speeds
This compact hub features a variety of USB-A and USB-C ports to fit all your working needs. One USB 2.0 Type-A port connects a mouse or keyboard. Three USB 3.2 Gen 1 (5 Gbps) Type-A ports connect external storage or accessories. One USB 3.2 Gen 2 (10 Gbps) Type-A port and two USB-C ports make it easy to quickly move large files between storage devices. The hub is especially recommended for high-bandwidth USB devices, such as security cameras and high-resolution webcams.
Supports Fast Charging of Connected USB Devices
The USB-A ports each support 5V 1.5A (7.5W) fast charging of connected devices, while the two USB-C ports support 5V 3A (15W) for charging tablets, e-readers or other devices. The USB ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
Ready to Use Right Out of the Package
The plug-and-play U360-007-5A2C connects to your Windows or Mac computer or laptop via the included USB-C host cable. It requires no drivers or other software to download or install. The included power supply comes with international plug adapters that allow you to connect to almost any AC outlet. The slim housing fits easily into a pocket, briefcase or laptop bag, so you can set up your workstation anywhere.
System Requirements
Compatible with USB-enabled operating systems (USB 3.2 Gen 1/Gen 2 port needed to achieve USB 3.2 Gen 1/Gen 2 speeds)
Package Includes
- U360-007-5A2C 7-Port USB-C Hub
- USB-C host cable with optional USB-A adapter, 3 ft. (0.9 m)
- External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 12V 2A) with 5 ft. (1.5 m) cord
- (4) International plug adapters (North America, U.K., Europe, Australia)
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332293985 |
| Product Type | Hub |
| Technology | USB 2.0 (High Speed); USB 3.x |
| Host Connector | USB A (MALE); USB C (MALE) |
VIDEO
| Number of Monitors Supported | 0 |
| Extended Mode | No |
| Mirror Mode | No |
DATA
| Data Ports | (5) USB A (FEMALE); (2) USB C (FEMALE) |
| Data Ports Details | (1) USB-A - USB 2.0; (3) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - USB 3.2 Gen 2 (10 Gbps) |
INPUT
| AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/7 Schuko; NEMA 1-15P North America |
| AC Power Adapter Input Specs (V / Hz / A) | 100-240V, 50/60Hz, 0.6A |
| AC Power Adapter Output Specs (V / A) | 12V, 2A |
| AC Power Adapter Cord Length (ft.) | 5 |
| AC Power Adapter Cord Length (m) | 1.5 |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Product Length (in.) | 4.65 |
| Product Length (cm.) | 15.5 |
| Product Length (ft.) | 0.508 |
| Product Length (m) | 0.155 |
POWER
| Power Source Type | AC Adapter |
| AC Adapter | Input: 100-240V, 50/60Hz, 0.6A; Output: 12V, 2A, 5 ft. |
| DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
CONNECTIONS
| Number of Ports | 7 |
| Side A - Connector 1 | (1) USB C (FEMALE) |
| Side B - Connector 1 | (5) USB A (MALE); (2) USB C (FEMALE) |
| Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | White (Connection) |
CHARGING
| Number of Charging Ports | 7 |
| Total Charging Watts | 7.5 |
| Charging Ports | (5) USB-A: 5V 1.5A (7.5W); (1) USB-C: 5V 1.5A (7.5W) |
| Charging Ports Details | USB-A: BC 1.2 Specification provides 1.5A to connected devices and 2.4A for Apple devices; USB-C: support 5V 1.5A/5V 3A charging protocol |
| Charging Ports / Amps | 3A / 2A / 1.5A |
PHYSICAL
| Color | Gray |
| Material of Construction | ABS |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Outer Diameter (OD) | 5.0mm |
| Wire Gauge (AWG) | 24/30/32 |
| Total Number of Ports | 8 |
| Shipping Dimensions (hwd / in.) | 2.36 x 6.30 x 4.72 |
| Shipping Weight (lbs.) | 0.86 |
| Unit Dimensions (hwd / in.) | 0.875 x 5.500 x 2.875 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.44 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | 68° to 158°F (20° to 70°C) |
| Relative Humidity | 20% to 80% RH, Non-Condensing |
| BTUs | 4.8 BTU/Hr |
| Operating Humidity Range | 10% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 95% RH, Non-Condensing |
| Power Provided to Connected Device(s) | 5V 1.5A/5V 3A |
FEATURES & SPECIFICATIONS
| Over Current Protection | Yes |
| USB Hub Ports | Yes |
| Number of USB Hub Ports | 7 |
| USB Specification | USB 2.0 (up to 480 Mbps); USB 3.2 Gen 1 (up to 5 Gbps); USB 3.2 Gen 2 (Up to 10 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| TAA Compliant Option | N |
| External Power Supply Certifications | C-Tick; CCC; CE; DOE; GS; TUV; UL; WEEE; cUL |
| Product Compliance | CE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC (USA); FCC Part 15 Class B (USA); RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Lightning Charging Cables
| Model Number | Description | |
|---|---|---|
| M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
| Model Number | Description | |
|---|---|---|
| U038-003 | USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) | |
| U420-003-G2 | USB-C Cable (M/M) - USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| U428-C03-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
| UR020-003 | Universal Reversible USB 2.0 Cable (Reversible A to Reversible A M/M), 3 ft. (0.91 m) |























