Part Number: BPDIN24XL
Provides extended runtime for compatible UPS systems in industrial, process, automation and machine control enclosure applications.
- Compatible with expandable DIN24240DC and DIN24480DC UPS systems
- Daisy-chain connector allows addition of up to 4 total EBMs to extend backup runtime
- Built-in clamp mounts easily to a "top hat" 35mm DIN rail with no mounting screws or brackets required
- 3-year limited warranty
Features
Backup Battery Module Gives Your Compatible UPS System Extended Runtime
The BPDIN24XL offers extended battery runtime when used in conjunction with Eaton’s DIN24240DC and DIN24480DC UPS systems. It can also be daisy-chained for a maximum of four matching EBMs to deliver even longer extended-run operation.
Supports Easy DIN Rail Installation
This extended battery module supports mounting in industrial, process, automation and machine control enclosure applications using the integrated 35 mm DIN rail mounting clamp.
System Requirements
Eaton DIN24240DC or DIN24480DC UPS system
Package Includes
- BPDIN24XL 24V DC DIN Rail Extended Battery Module
- Safety card
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332275301 |
INPUT
Input Phase | Single-Phase |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
DC System Voltage (VDC) | 24 |
PHYSICAL
Primary Form Factor | DIN-Rail |
Material of Construction | Steel |
Rack Height | 0U |
External Battery Pack Form Factor | DIN Rail 35mm |
Shipping Dimensions (hwd / in.) | 7.59 x 9.17 x 7.32 |
Unit Dimensions (hwd / in.) | 4.880 x 8.310 x 4.550 |
Unit Weight (lbs.) | 9.48 |
ENVIRONMENTAL
Operating Temperature Range | +5°F to +122°F / -15°C to +50°C |
Storage Temperature Range | +5°F to +104°F / -15°C to +40°C |
Relative Humidity | 0-95%, non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | UL Listed; cUL Listed |
Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images