Part Number: BP240V10RT3U
This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP240V10RT3U is available on the model support page
Overview
BP240V10RT3U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 240V rack-mount and tower UPS systems. Includes heavy-gauge cabling with high-current DC connector for safe, simple installation. Included daisy-chain connector enables the connection of additional compatible 240V external battery packs to the host UPS. Included mounting accessories support 3U rack-mount installation in 4-post racks. Options for 2-post center-mounting and upright tower installation available.
Compatible with SU6000RT3U, SU6000RT3UHV, SU8000RT3U, SU8000RT3U1TF, SU8000RT3UG, SU8000RT3UHW, SU8000RT3UN50, SU8000RT3UN50TF, SU10000RT3U, SU10000RT3U2TF, SU10000RT3UG, SU10KRT3U, SU10KRT3UHV, SU10K3/1INTPM, SU16KRT, SU16KRT-1TF, SU16KRT8, SU16KRTG, SU16KRTHW, SU20KRT, SU20KRT-1TF, SU20KRT8, SU20KRTG, SU20KRTHW and other UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 240V DC UPS systems
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 240V external battery packs to the host UPS
- Included mounting brackets support rack-mount installation in 4-post racks using only 3 rack spaces (3U)
- 2POSTRMKITHD option supports balanced two-point center-mounting in 2-post equipment racks
- 2-9USTAND option enables upright tower placement
Specifications
OVERVIEW
| UPC Code | 037332115843 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| Expandable Runtime | Yes |
| DC System Voltage (VDC) | 240 |
| UPS Connection | Detachable cable with UPS specific DC connector (91.4 cm length, 6 gauge) |
| Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
| Material of Construction | Steel |
| Rack Height | 3U |
| External Battery Pack Form Factor | Rack/Tower |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
| Minimum Required Rack Depth (inches) | 28 |
| Shipping Dimensions (hwd / in.) | 11.50 x 23.00 x 33.00 |
| Shipping Weight (lbs.) | 184.00 |
| Unit Dimensions (hwd / in.) | 5.250 x 17.500 x 25.000 |
| Unit Weight (lbs.) | 158.70 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
| Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| 2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
| 2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Product Images













