Part Number: BP240V1407C-1PH TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP240V1407C-1PH is available on the model support page
Overview
COMPATIBLE UPS SYSTEMS: SU6000RT3U, SU6000RT3UHV, SU8000RT3U, SU8000RT3U1TF, SU10KRT3U, SU10KRT3UHV, SU10000RT3U, SU10000RT3U2TF and other Tripp Lite UPS systems specifying the use of this battery pack
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
- Cabling to connect one BP240V1407C-1PH is included - cabling for additional battery packs is contractor supplied
- Includes built-in 7A charger powered via hardwire 120VAC 30A input connection
Specifications
OVERVIEW
| UPC Code | 037332146755 |
BATTERY
| Expandable Runtime | Yes |
| Expandable Runtime Description | Multiple battery packs can be daisy-chained to the UPS for extended runtime. Configuration specific cabling for multi-battery pack configurations is contractor provided. |
| DC System Voltage (VDC) | 240 |
| UPS Connection | Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided. |
PHYSICAL
| Material of Construction | Steel |
| External Battery Pack Form Factor | Tower |
| Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
| Shipping Weight (lbs.) | 2490.00 |
| Unit Dimensions (hwd / in.) | 60.000 x 32.000 x 30.000 |
| Unit Weight (lbs.) | 2463 |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Images