Part Number: BP48V24-2U TAA
- Extends the runtime of compatible 48V UPS Systems
- Supports 2U rack-mount installation; 4-post installation accessories included
- Options for 2-post rack-mount installation available
- 2-year limited warranty
Features
- Offers extended-run UPS operation when used in conjunction with compatible 48V DC UPS systems
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
- Included mounting brackets support rack-mount installation in 4-post racks using only 2 rack spaces (2U)
- UPDHDEARKIT option supports two-point front-rail rack-mount installation without rear supports
- 2POSTRMKITWM option supports balanced two-point center-mounting in 2-post equipment racks
- 48VDCSPLITTER option enables the connection of two BP48V24-2U external battery packs
- NOTE: LIMIT OF 2 BP48V24-2U PER UPS (Adding one requires no accessories. Use 48VDCSPLITTER to connect two to the host UPS), SEE BP48V60RT-3U or BP48V27-2US FOR MULTI-PACK COMPATIBILITY AND TOWER MOUNTING CAPABILITY.
- NOTE: When used with SMART5000XFMRXL, this battery pack must either be (1) placed in a recessed position inside the rack so the DC cable can reach the BP connector on the back of the UPS or (2) be installed with a 1-ft. (0.3 m) 48VDC extension cable BPEXT481
Specifications
OVERVIEW
| UPC Code | 037332043603 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| DC System Voltage (VDC) | 48V |
| Battery Pack Accessory (Optional) | 48VDCSPLITTER (*Limit 2 BP48V24-2U with 48VDCSPLITTER ) |
| UPS Connection | Attached cable with blue 175 amp DC connector |
| Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
| Rack Height | 2U |
| External Battery Pack Form Factor | Rack |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ) |
| Minimum Required Rack Depth (inches) | 17 |
| Shipping Dimensions (hwd / in.) | 8.90 x 23.40 x 19.50 |
| Shipping Weight (lbs.) | 71.40 |
| Unit Dimensions (hwd / in.) | 3.500 x 17.500 x 13.500 |
| Unit Weight (lbs.) | 63 |
FEATURES & SPECIFICATIONS
| Grounding Details | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico); UL Listed |
| Product Compliance | RoHS; CE (Europe); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
| Optional Coverage | 1-year, 2-year, and 3-year standard extended warranty options available |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| 2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems | |
| 48VDCSPLITTER | Y Splitter Cable for Select Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m) | |
| BPEXT481 | Extension Cable for Select Battery Packs, Blue 175A DC Connectors, 1 ft. (0.3 m) |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| TL5SW5Y3000BC | 5-Year Extended Warranty and Technical Support for Smart & SMX 1751-3000 VA External Battery Modules (EBMs) |
| WEXT1H | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
| WEXT2H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
| WEXT3H | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
| TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Product Images








