Part Number: BP192V12-3U TAA
- Extends the runtime of expandable 192V DC UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 3U rack-mount installation; 4-post installation accessories included
- Options for 2-post rack-mount and tower installation available
- 2-year limited warranty
Overview
Features
- Offers extended-run UPS operation when used in conjunction with compatible UPS systems
- Supports stacking or rack-mount installation using only 3 rack spaces (3U)
- Supports upright tower installation with optional 2-9USTAND accessory (holds 3 battery packs in tower configuration)
- Set of two input/output connectors allows multiple BP192V12-3U battery packs to be daisy-chained to the UPS for even longer extended run operation
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
Specifications
OVERVIEW
| UPC Code | 037332125903 |
INPUT
| Input Phase | Single-Phase |
| UPS Input Cord Length (ft.) | 3 |
OUTPUT
| Overload Protection | 50A DC output fuse |
BATTERY
| Expandable Runtime | Yes |
| DC System Voltage (VDC) | 192 |
| UPS Connection | Detachable cable with UPS specific DC connector (90 cm length, 8 gauge) |
| Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
| Material of Construction | Steel |
| Rack Height | 3U |
| External Battery Pack Form Factor | Rack/Tower |
| Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
| Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
| Minimum Required Rack Depth (inches) | 31 |
| Shipping Dimensions (hwd / in.) | 11.00 x 23.00 x 33.00 |
| Shipping Weight (lbs.) | 200.00 |
| Unit Dimensions (hwd / in.) | 5.250 x 17.500 x 28.000 |
| Unit Weight (lbs.) | 174.00 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
| Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| 2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
| 2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| TL9SW3Y18000BC | 3-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs) |
| TL9SW5Y18000BC | 5-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs) |
| WEXT1P | Extended Warranty and Technical Support for Select Products – KVM Switches |
| WEXT2P | Extended Warranty and Technical Support for Select Products – KVM Switches |
| WEXT3P | Extended Warranty and Technical Support for Select Products – KVM Switches |
Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
| TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
| Part Number | Description |
|---|---|
| TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images











