Part Number: UNIPLUGINT
Connects a wide range of international electrical plugs to an IEC-320 C13 receptacle.
- Designed to accept wide range of plugs, including common British, French and German
- Direct plug-in module connects directly to outlet in wall or surge protector
- IEC-320 C14 input interfaces with any IEC-320 C13 receptacle
- Not a voltage converter — verify equipment voltage compatibility before connecting
- 2-year limited warranty
Features
Connects a Variety of International Power Plugs to a C13 Receptacle
This outlet adapter is specifically designed to accept many types of international plugs, including common British, French and German types. The UNIPLUGINT is a direct plug-in module that connects directly to a wall outlet or an outlet on a power protection device, such as a surge protector. The IEC-320 C14 input connects to a C13 receptacle. Note: The UNIPLUGINT is not a voltage converter, so verify equipment voltage compatibility before connection.
Specifications
OVERVIEW
UPC Code | 037332080677 |
Product Type | Power Plug Adapter |
Accessory Type | Adapter |
Country/Region | Europe; Global; UK |
Accessory Class | PDU Accessories; UPS Accessories |
INPUT
Maximum Input Amps | 0 |
CONNECTIONS
Side A - Connector 1 | BS1363 UK PLUG; CEE 7/7 SCHUKO PLUG |
Side B - Connector 1 | IEC-320-C14 |
PHYSICAL
Cable Jacket Color | Black |
Wire Gauge (AWG) | 0 |
Cable Length (ft.) | 0 |
Shipping Dimensions (hwd / in.) | 6.00 x 4.00 x 1.00 |
Shipping Weight (lbs.) | 0.13 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images