Part Number: RELAYCARDSV
This Model has been retired and has not been replaced. An Owner's Manual and other information for the RELAYCARDSV is available on the model support page
Overview
Features
- Recommended for IBM server, PC and workstation equipment and auto-controlled industrial equipment and communications applications
- 6 output relays configurable to Normally Close or Normally Open
- Input signal performs remote UPS shutdown or battery test
- Relay contacts report UPS alarm, utility failure, UPS on-line mode, low battery, bypass mode and UPS failure
- Compatible with Tripp Lite SmartOnline SVTX 400V non-modular, SVX 400V modular, S3MX 400V non-modular and SV 208V modular UPS systems
- 6 ft. DB9 cable included
System Requirements
- Tripp Lite SmartOnline SVTX 400V non-modular, SVX 400V modular, S3MX 400V non-modular or SV 208V modular UPS system
Package Includes
- RELAYCARDSV Programmable Relay I/O Card
- DB9 communication cable, 6 ft.
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332199775 |
| Accessory Type | Relay I/O Card |
OUTPUT
| Output Connector Type | DB9 port |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.89 x 6.54 x 4.89 |
| Shipping Weight (lbs.) | 0.44 |
| Unit Dimensions (hwd / in.) | 1.300 x 2.640 x 5.080 |
| Unit Weight (lbs.) | 0.18 |
COMMUNICATIONS
| Communications Interface | Contact closure |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images