Part Number: RELAYIOMINI
- Internal contact closure management accessory card
- Three relay output contacts
- Input signal to shutdown UPS
- 2-year limited warranty
Overview
The RELAYIOMINI allows users to communicate UPS status and events via three contact closure outputs. Installs in the back panel of compatible power modules on select SmartOnline® UPS systems only. Requires removal of USB module to install.
NOTE: Compatible with SmartOnline® UPS systems specifying the use of this accessory from 5 to 20kVA originally shipping with preinstalled back-panel USB module and dedicated RS-232 DB9 port. Compatible models: SU5000RT4UHV, SU5000RT4UTF, SU6000RT4U, SU6000RT4UHVG, SU6000RT4UHVHW, SU6000RT4UTF, SU6000RT4UTFHW, SU8000RT3U, SU8000RT3UG, SU8000RT3UHW, SU8000RT3U1TF, SU8000RT3UN50, SU8000RT3UN50TF, SU10000RT3U, SU10000RT3UG, SU10KRT3U, SU10KRT3UHV,SU10000RT3U2TF, SU12KRT4UHW, SU16KRT, SU16KRT-1TF, SU16KRTG, SU16KRTHW, SU20KRT, SU20KRT-1TF, SU20KRTG, SU20KRTHW.
Specifications
OVERVIEW
| UPC Code | 037332155863 |
| Accessory Type | Relay I/O Card |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 1.60 x 6.00 x 6.00 |
| Shipping Weight (lbs.) | 0.50 |
| Unit Dimensions (hwd / in.) | 0.910 x 2.360 x 2.790 |
| Unit Weight (lbs.) | .08 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
| WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Documentation
Product Literature
Product Images