Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/13/2024

Overview

RELAYIOCARD allows users to communicate UPS status and events via six configurable contact closure outputs. Installs in select expansion slot-equipped SmartPro® UPS systems*. Enables monitoring of UPS conditions and events. Provides input signal relay contact to perform remote UPS system shutdown or battery tests.

*NOTE: SmartPro UPS systems including SMART1050SLT, SMART1500SLT, SMART2200RMXL2U, SMX1050SLT, SMART3000SLT, SMART2200SLT, SMART2200NAFTA, SMART2600RM2U, SMART3000RM2U, SMART1500CRMXL, SMART750XLa, SMX2200XLRT2U and SMX3000XLRT2UA. Supported SmartPro systems must run UPS protocol 3008 or above.

Features

  • Makes select SmartPro or SmartOnline UPS capable of providing contact closure output communications
  • 6 relay output contacts are configurable for normal open or normal close signaling of UPS conditions
  • Configurable UPS conditions and events for each output relay contact
  • Configurable input signal relay contact to shutdown UPS or test battery

Package Includes

  • RELAYIOCARD
  • Configuration cable
  • Faceplates
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332146410
Accessory TypeRelay I/O Card
OUTPUT
Output Connector TypeSix configurable output relays; Screw-down terminal interface support 16-22 AWG wire sizes
PHYSICAL
Shipping Dimensions (hwd / in.)6.00 x 1.75 x 6.20
Shipping Weight (lbs.)0.60
Unit Dimensions (hwd / in.)0.700 x 2.400 x 5.200
COMMUNICATIONS
Communications InterfaceContact closure
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

The default configuration and alarm set for the RELAYIOCARD are: - Relay 1 - Summary Alarm - Any additional alarms that a compatible UPS provides outside of the preset contact alarm of relays 2-6 below. - Relay 2 - Power Fail - Input power to the UPS is lost and the UPS is On Battery. This can also be triggered by voltage and/or frequency out-of-range, or self-test operation. - Relay 3 - Battery Low – UPS battery system is nearly depleted. - Relay 4 - On Bypass – This alarm can occur for a number of reasons and is UPS-specific. See your UPS Owner’s Manual for reported bypass conditions. - Relay 5 - Overload – The connected load is drawing more power than the rated capacity of the UPS. - Relay 6 - Over Temperature - The UPS system’s internal temperature has exceeded its set threshold. Note: You can receive one or more contact alarms at the same time depending upon the available feature set from your UPS system.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The RELAYIOCARD can be configured through a terminal program like HyperTerminal or Putty. Use the included serial cable, which connects to the TX and RX, and GND-C ports of the terminal strip.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The terminal strip is screw type. The terminals accept wire gauges from 22-16 AWG.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Please check the UPS webpage Accessory sections to see if this product accessory is listed.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The output relay contacts support 12-24V and 1A maximum.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Battery Backup

  Model Number Description
SmartPro 120V 2200VA 1920W Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9, TAA SM2200RMXL2UP SM2200RMXL2UP SmartPro 120V 2200VA 1920W Line-Interactive Sine Wave UPS, 2U, Extended Run, Network Card Options, LCD, USB, DB9, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.