Part Number: APSRMSW
This Model has been retired and has not been replaced. An Owner's Manual and other information for the APSRMSW is available on the model support page
Overview
Monitor battery status, charger status and power conditions at a glance via the front-panel LEDs. The molded plastic housing also includes an on/off button that gives you instant one-touch control of the connected inverter/charger. Built-in mounting slots and a 32-foot cable provide plenty of flexibility in mounting and operating the APSRMSW. A faceplate is included for front-panel mounting in an RV, boat or other vehicle.
Features
- Ideal for automotive, remote site, industrial, commercial and residential applications
- Allows complete remote monitoring and control of Tripp Lite APS1012SW, APS2012SW, APSX1012SW and APSX2012SW sine-wave inverter/chargers
Intuitive Front Panel Indicators
- LEDs show battery status, charger status and power conditions at a glance
- On/off button for one-touch control of connected inverter/charger
Built-In Mounting Slots
- Installs in variety of locations and configurations, including front-panel, rear-panel and below-dashboard
- Molded plastic housing
- Faceplate included for front-panel mounting
Specifications
OVERVIEW
UPC Code | 037332163769 |
Accessory Type | Remote Control Module |
Accessory Class | Power Inverter Accessories |
INPUT
Voltage Compatibility (VDC) | 0 |
OUTPUT
Pure Sine Wave Output | No |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | 5-15R |
Continuous Output Capacity (Watts) | 0 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Battery Charge and Operational LEDs |
Switches | Remote Control Switch |
PHYSICAL
Material of Construction | Plastic |
Shipping Dimensions (hwd / in.) | 2.71 x 4.41 x 6.61 |
Shipping Weight (lbs.) | 1.00 |
Unit Dimensions (hwd / in.) | 3.860 x 1.890 x 0.850 |
Unit Weight (lbs.) | 1.00 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images