Part Number: RBC53
- Up to 30% longer runtime than basic replacements
- OEM certified premium batteries
- Rugged, leakproof construction
- Maintenance-free
- Wide operating temperature range
- 18-month limited warranty
Overview
These premium UPS replacement battery cartridges breathe new life into UPS systems suffering from expired or weak internal batteries. Each replacement battery cartridge is carefully screened and certified to meet or exceed original manufacturer specifications and ships ready for installation into your UPS system. Reusable packaging holds expired batteries for recycling center delivery. Compatible with a wide variety UPS brands and models. See the UPS replacement battery web page to confirm compatibility and quantity required.
Features
- Restore UPS runtime performance to its original runtime specifications
- Reusable packaging contains expired batteries for recycling center delivery
- Compatible with a variety of UPS brands
Specifications
OVERVIEW
| UPC Code | 037332118684 |
| Brand Compatibility | Powerware; Liebert |
BATTERY
| Included Battery Set | Contains (3) 12V 9AH sealed lead acid batteries |
| Typical Battery Lifespan | 3 - 5 years, depending on host UPS operating conditions |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 6.00 x 7.50 x 11.90 |
| Shipping Weight (lbs.) | 20.00 |
| Unit Dimensions (hwd / in.) | 4.000 x 7.500 x 6.000 |
| Unit Weight (lbs.) | 18.6 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
| Operating Elevation | 0-10000 ft. (0-3000 m) |
| Storage Elevation (ft.) | 0 - 50,000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images
