Part Number: UPSWM
- Affixes compatible UPS systems to the wall
- Includes bracket, hardware and hook-and-loop strap
- 2-year limited warranty
Overview
Wall-mount bracket enables compatible UPS systems to attach to any wall or other vertical surface.
Features
- Allows compatible UPS systems or battery packs to hang from wall or other sturdy surface
- Compatible with UPS systems BCPERSONAL300, BCPERSONAL450, BCPRO600, BCPRO1050, BCPRO1400, INTERNETOFFICE500, INTERNETOFFICE700, OMNISMART300, OMNISMART350HG, OMNISMART450HG, OMNISMART500, OMNISMART700, OMNISMART1050, ONMISMART1400, OMNIVS800, OMNIVS1000, OMNIVS1500XL, SMART550USB, SMART700SER, SMART700HG, SMART750USB, SMART1050, SMART1200XLHG, SMART1500, SMART1500XL, TE600, TE1200 and other UPS systems that specify compatibility with this bracket
Specifications
OVERVIEW
| UPC Code | 037332139306 |
| Accessory Type | Mounting Bracket |
| Accessory Class | UPS Accessories |
PHYSICAL
| Material of Construction | Metal |
| Shipping Dimensions (hwd / in.) | 9.50 x 1.75 x 13.75 |
| Shipping Weight (lbs.) | 6.80 |
| Unit Dimensions (hwd / in.) | 0.000 x 9.100 x 13.500 |
| Unit Weight (lbs.) | 6.80 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Case Studies
Product Images