Part Number: U026-016
- Premium double-shielded cables with tinned copper braid and aluminum mylar foil feature twisted 28/22 AWG data/power lines
- Gold plated contacts provide superior conductivity for low and high speed devices (1.5 to 480 Mbps.)
- Active extension cable regenerates USB signal for extra-long distances: daisy-chain up to 80-ft. in most applications
- 3-year limited warranty
Overview
This USB 2.0 Extension Cable is a bus-powered extension cable that can be used to increase the length of a device cable without the worry of signal loss and potential performance problems. USB limits a cable's length to 16 feet (4.9 meters). Any length above 16 feet requires the use of an active cable such as this one. This cable has a signal booster built in. The overall cable length can be extended up to 80 feet (24.4 meters) by daisy-chaining up to five of these active cables. The U026-016 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply or need to be plugged into a powered USB 2.0 hub (such as U222-004-R) that is connected to the U026-016. Use a standard six-foot (1.8 meters), 10-foot (3.1 meters) or 15-foot (4.6 meters) USB cable to reach the desired distance.
Features
- Extend a USB 2.0 signal passed the 16-ft. (4.88 m) distance limitation
- Works together with standard USB 2.0 cables
- Bus powered signal booster
- Daisychain up to 5 cables to extend the signal up to 80-ft. (24.38 m) passed the 16-ft. (4.88 m) distance limitation
- The U026-016 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-004-R) that is connected to the U026-016.
System Requirements
- A USB 2.0 port and USB 2.0 device are required to achieve USB 2.0 speeds. A USB 1.1 port and/or device can be used, but you will not be able to achieve USB 2.0 speeds.
- The U026-016 provides up to 150mA of power to the connected device. If your device requires more than 150mA of power, it will either need to have its own power supply; or, to be plugged into a powered USB 2.0 hub (such as U222-004-R) that is connected to the U026-016.
Package Includes
- 16-ft. (4.88 m) USB 2.0 Extension Cable (USB A M/F)
Specifications
OVERVIEW
| UPC Code | 037332120588 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Active |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB A (FEMALE) |
| Connector Style | Straight |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 16 |
| Shipping Dimensions (hwd / in.) | 1.00 x 4.50 x 5.90 |
| Shipping Weight (lbs.) | 0.40 |
ENVIRONMENTAL
| Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
| Operating Temperature | -20 to 80 C (-4 to 176 F) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- U026-016 16-ft. USB 2.0 Active Extension Cable
https://tripplite.eaton.com/video/u026-016-16-ft-usb-2-0-active-extension-cable/52176
Product Images















