Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com

Mounting Clamp for Medical-Grade Power Strips

Part Number:  PSCLAMP

Provides an extra measure of safety when mounting medical-grade power strips.

    • Compatible with all Tripp Lite Medical-Grade Power Strips, as well as other brands
    • Includes removable drip shield and power cord manager
    • Clamps fit any diameter from 1 in. to 2.25 in.
    • Pre-assembled for quick installation
    • Use in a variety of applications, including IV poles, carts, cribs and bed rails
    Have a Question?
    Contact Us

    Overview

    The PSCLAMP lets you mount a Tripp Lite medical-grade power strip to an IV pole, mobile cart, crash cart, mobile medical workstation, hospital bed rails or crib, while maintaining compliance. This clamp includes a removable drip shield that adds extra protection when there are liquids in the environment. The cord manager lets you wrap the unused power cord, eliminating a tripping hazard and protecting the cord from damage.

    The clamp’s mounting adapters fit any diameter from 1 inch to 2.25 inches to work in a variety of applications. A locking nut is included. The PSCLAMP comes pre-assembled, so you simply mount it and it’s ready to use.

    Features

    • Compatible with all Tripp Lite Medical-Grade Power Strips, as well as other brands
    • Includes removable drip shield and power cord manager
    • Clamps fit any diameter from 1 in. to 2.25 in.
    • Pre-assembled for quick installation
    • Use in a variety of applications, including IV poles, carts, cribs and bed rails

    Package Includes

    • PSCLAMP Mounting Clamp for Medical-Grade Power Strips
    • Owner’s Manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332171894
    Accessory TypeMounting Accessories
    Accessory ClassPower Strip Accessories
    INPUT
    Input Cord Length (ft.)0
    OUTPUT
    Output ReceptaclesUniversal outlets
    PHYSICAL
    ColorWhite
    Mounting Holes or SlotsNo
    Shipping Dimensions (hwd / in.)2.80 x 8.70 x 10.70
    Shipping Weight (lbs.)2.30
    Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
    Unit Weight (lbs.)2.0

    Questions & Answers

    Related Products

    Surge Protectors

      Model Number Description
    Safe-IT UL 60601-1 Medical-Grade Surge Protector for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 6 ft. Cord, Antimicrobial Protection SPS406HGULTRA SPS406HGULTRA Safe-IT UL 60601-1 Medical-Grade Surge Protector for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 6 ft. Cord, Antimicrobial Protection
    Safe-IT UL 60601-1 Medical-Grade Surge Protector for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 15 ft. Cord, Antimicrobial Protection SPS415HGULTRA SPS415HGULTRA Safe-IT UL 60601-1 Medical-Grade Surge Protector for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 15 ft. Cord, Antimicrobial Protection

    Power Strips

      Model Number Description
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, 2 ft. Cord PS-402-HG-OEM PS-402-HG-OEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, 2 ft. Cord
    Safe-IT UL 60601-1 Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 6 ft. Cord PS-406-HGULTRA PS-406-HGULTRA Safe-IT UL 60601-1 Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 6 ft. Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord PS-407-HG-OEM PS-407-HG-OEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 3 ft. Coiled Cord PS-410-HGOEMCC PS-410-HGOEMCC Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 4x Hospital-Grade Outlets, 3 ft. Coiled Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord PS-607-HG-OEM PS-607-HG-OEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 15A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord PS-615-HG-OEM PS-615-HG-OEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x15A Hospital-Grade Outlets, Safety Covers, 15 ft. Cord
    For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip, 4 Hospital-Grade Outlets, 10 ft. (3.05 m) Cord, Drip Shield PS410HGOEMX PS410HGOEMX For Patient-Care Vicinity - UL 1363A Medical-Grade Power Strip, 4 Hospital-Grade Outlets, 10 ft. (3.05 m) Cord, Drip Shield
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord PS607HG20AOEM PS607HG20AOEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, Safety Covers, 7 ft. Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 15 ft. (4.57 m) Cord PS615HG20AOEM PS615HG20AOEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 15 ft. (4.57 m) Cord
    Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 25 ft. Cord PS625HG20AOEM PS625HG20AOEM Safe-IT UL 1363A Medical-Grade Power Strip for Patient-Care Vicinity, 6x 20A Hospital-Grade Outlets, 25 ft. Cord

    Accessories

      Model Number Description
    Mounting Clamp for Medical-Grade Power Strips PSCLAMP PSCLAMP Mounting Clamp for Medical-Grade Power Strips
    Comparing
    0
    Products

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.