Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extend 3.5MM Stereo cables for added distance.

  • 3.5MM Female / Female Coupler
  • Gold-plated contacts for superior audio quality

Overview

The P310-000 3.5 mm coupler (F/F) is an inexpensive way to extend the distance of your PC or mobile device stereo cables by coupling two cables together. Fully molded for a lifetime of use, along with gold-plated contacts for superior audio quality.

Features

  • 3.5MM Stereo Audio Female / Female Coupler
  • Fully-molded design
  • Gold-plated contacts for superior audio quality

System Requirements

  • Two Male ended 3.5MM Stereo audio cables

Package Includes

  • 3.5MM Female / Female Stereo Audio coupler
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184467
TechnologyStereo Audio
CONNECTIONS
Side A - Connector 13.5MM (FEMALE)
Side B - Connector 13.5MM (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.02
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m) P312-001 P312-001 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 1 ft. (0.31 m)
3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 1 ft. (0.31 m) P312-001-RA P312-001-RA 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 1 ft. (0.31 m)
3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 3 ft. (0.91 m) P312-003-RA P312-003-RA 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 3 ft. (0.91 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 6 ft. (1.83 m) P312-006-RA P312-006-RA 3.5mm Mini Stereo Audio Cable with one Right-Angle plug (M/M), 6 ft. (1.83 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 25 ft. (7.62 m) P312-025 P312-025 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 25 ft. (7.62 m)
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 50 ft. (15.24 m) P312-050 P312-050 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 50 ft. (15.24 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.