Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Inexpensively extend two telephone cords
  • Gold-plated connectors provide superior conductivity

Overview

This coupler provides a simple and easy way to link together two cables with RJ11 plugs. The coupler is wired in a straight-through configuration. RJ11 female to RJ11 female.

Features

  • RJ11 female to RJ11 female
  • Straight-through configuration

System Requirements

  • Two cables with RJ11 Male connectors

Package Includes

  • Straight-Through Modular Coupler RJ11F/RJ11F
RoHS compliant

Specifications

OVERVIEW
UPC Code037332012289
TechnologyComponent
CONNECTIONS
Side A - Connector 1RJ11 (FEMALE)
Side B - Connector 1RJ11 (FEMALE)
PHYSICAL
ColorWhite
Shipping Dimensions (hwd / in.)0.25 x 4.00 x 5.50
Shipping Weight (lbs.)0.03
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.