Keyspan Mini DisplayPort to VGA/DVI/HDMI All-in-One Adapter Video Converter, Black, 6 in.
Part Number: P137-06N-HDV
- Connect a VGA, DVI or HDMI monitor to a Mini DisplayPort on your laptop or tablet
- All-in-one converter offers maximum flexibility to connect to any available monitor
- Passive adapter requires the connected computer to have a DP++ (DisplayPort ++) port
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
- Connect a VGA, DVI or HDMI monitor to a Mini DisplayPort on your laptop or tablet
- All-in-One converter offers maximum flexibility to connect to any available monitor
- Portable design with built-in cable is perfect for travel and stowing in your laptop bag
- Supports computer video resolutions up to 1920 x 1200 or HD video resolutions up to 1920 x 1080 (1080p)
- Supports up to 36-bit Deep Color (12 bits per channel)
- 7.1 Audio Surround Sound only supported by HDMI
- Compatible with Thunderbolt 1 and 2 ports on Mac computers such as the MacBook Pro and MacBook Air
- Passive adapter requires the connected computer to have a DP++ ( DisplayPort ++ ) port
System Requirements
- Requires the connected computer to have a DP++ ( DisplayPort ++ ) port
- Monitor with a VGA, DVI or HDMI port
- Not for use with MST Hubs. For compatibility with MST Hubs, use a DisplayPort-1.2-compliant product, such as P137-06N-HDV-4K
Package Includes
Mini Displayport to VGA / DVI / HDMI All-in-One Adapter / Converter, 6 in.
Specifications
OVERVIEW
UPC Code | 037332185402 |
Product Type | Video Adapter |
Technology | DVI; HDMI; VGA/SVGA; DisplayPort |
INPUT
Product Length (in.) | 6.00 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.13 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DVI-D DUAL LINK (FEMALE) |
Side B - Connector 2 | HD15 (FEMALE) |
Side B - Connector 3 | HDMI (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) |
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P568-006 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
![]() |
P586-006-DVI | Mini DisplayPort 1.2 to DVI Adapter Cable (M/M), 1080p, 6 ft. (1.8 m) |
![]() |
P586-006-HDMI | Mini DisplayPort to HDMI Active Adapter Cable (M/M), 1080p, 6 ft. (1.8 m) |
![]() |
P586-006-VGA | Mini DisplayPort to VGA Active Adapter Cable (M/M), 6 ft. (1.8 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images