Keyspan Mini DisplayPort to DisplayPort Cable Adapter, Video Converter (M/F), 6-in. (15.24 cm)
Part Number: P139-06N-DP
- Converts Mini Displayport on a MAC to Displayport Female
- Connect Displayport enabled monitor to a MAC computer
- Supports resolutions up to 2560 x 1600 @ 60Hz
- This product is covered by a Lifetime Limited Warranty (coverage details)
Specifications
OVERVIEW
UPC Code | 037332161277 |
Product Type | Video Adapter |
Technology | DisplayPort |
PHYSICAL
Color | White |
Cable Jacket Color | White |
Cable Length (ft.) | 0.5 |
Shipping Dimensions (hwd / in.) | 0.25 x 0.25 x 6.50 |
Shipping Weight (lbs.) | 0.05 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | DISPLAYPORT (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P580-003 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) |
![]() |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
![]() |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
![]() |
P580-015 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images