Part Number: P118-000
- Converts a DVI-I Male connector into a DVI-D Male connector or a DVI-D Male connector into a DVI-I Male connector
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This DVI-D Male to DVI-I Female adapter allows you to join two different DVI digital cables together. The P118-000 converts a DVI-I male connector into a DVI-D male connector or a DVI-D male connector into a DVI-I male connector. These fully molded adapters are compact in size and are very useful in dealing with difficult interconnection problems. It will not pass VGA analog signals (for digital signaling use only).
Features
- Converts a DVI-I Male connector into a DVI-D Male connector or a DVI-D Male connector into a DVI-I Male connector
- Adapter is fully molded for long life use
- Pins are gold-plated to minimize signal loss
- Allows interconnection of two DVI devices
Specifications
OVERVIEW
UPC Code | 037332142009 |
Product Type | Video Adapter |
Technology | DVI |
PHYSICAL
Color | Beige |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.09 |
CONNECTIONS
Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
Side B - Connector 1 | DVI-I DUAL LINK (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Video Extenders
Model Number | Description | |
---|---|---|
B120-000 | DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images