Part Number: P138-000-VGA
- Connect a VGA Monitor to an Apple Intel iMac, MacBook, or 12-inch PowerBook G4 mini-DVI Port
- 8-inch overall length
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This Mini-DVI to VGA Female Video Adapter Cable allows you to connect a VGA display to the mini-DVI port found on some Apple computer models. Supports resolutions up to 1920 x 1080 (1080i).
Specifications
OVERVIEW
UPC Code | 037332176752 |
Product Type | Video Adapter |
Technology | DVI; VGA/SVGA |
PHYSICAL
Color | White |
Cable Jacket Color | White |
Cable Length (ft.) | 0.7 |
Cable Length (in.) | 8 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.13 |
CONNECTIONS
Side A - Connector 1 | MINI-DVI (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P502-003 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) | |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) | |
P502-010 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) | |
P502-015 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 15 ft. (4.57 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images