Part Number: N458-001-9
- Utilize Existing SC or ST Cabling with new LC type switches
- Available in 9/125 Singlemode, 62.5/125 or 50/125 Multimode LC/ST or LC/SC
- This product is covered by a Lifetime Limited Warranty (coverage details)
Specifications
OVERVIEW
UPC Code | 037332146380 |
Technology | Singlemode |
PHYSICAL
Color | Yellow |
Clad Diameter (microns) | 125 |
Core Diameter (microns) | 9 |
Number of Fibers | 2 |
Cable Length (ft.) | 1 |
Cable Length (in.) | 12 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.05 |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | SC DUPLEX (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Couplers
Model Number | Description | |
---|---|---|
N452-000 | Duplex MMF / SMF Coupler (SC/SC) | |
N455-000 | Duplex Multimode Fiber Coupler (LC/LC) | |
N455-000-S | Duplex Singlemode Fiber Coupler (LC/LC) | |
N456-000 | Duplex Multimode Fiber Coupler (SC/ST) |
Documents & Downloads
Documentation
Useful Web Pages
Product Images