Part Number: P137-06N-VGA
Connect a VGA monitor to a Mac or PC with a Mini Displayport output
- Connect a VGA monitor to a Mac or PC with a Mini Displayport output
- Compatible with Thunderbolt 1 and 2 ports on Mac computers
- Plug-and-play convenience—no drivers or software needed
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
- 3-year limited warranty
Features
- Connect a VGA monitor to a Mac or PC with a Mini Displayport output
- Compatible with Thunderbolt 1 and 2 ports on Mac computers
- Plug-and-play convenience—no drivers or software needed
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Ideal for use with graphics cards, such as AMD Eyefinity, that do not output Dual Mode (DP++) signals
- Converts both Single-Mode and Dual Mode (DP++) Displayport output
System Requirements
- Mac or PC with a Mini Displayport port; Compatible with Thunderbolt 1 and 2 ports on Mac computers
- Monitor with a VGA port
- Not for use with MST Hubs. For compatibility with MST Hubs, use a Displayport 1.2 compliant product such as P137-06N-VGA-V2
Package Includes
- Mini-DisplayPort to Active VGA Adapter
Specifications
OVERVIEW
UPC Code | 037332158901 |
Product Type | Video Adapter |
Technology | VGA/SVGA; DisplayPort |
PHYSICAL
Color | White |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.01 |
Shipping Weight (lbs.) | 0.05 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 158°F (0° to 70°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Operating Humidity Range | 10% ~ 85% RH |
Storage Humidity Range | 5% ~ 90% RH |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images