2-Port DisplayPort to DVI Multi-Monitor Splitter, MST Hub, 3840 x 1200 @ 60Hz, DP1.2, TAA
Part Number: B156-002-DVI
Ideal for digital signage at schools, airports and other public venues that require a DisplayPort video signal to appear on two separate DVI monitors or expanded across both monitors as a video wall.
- Compliant with DisplayPort 1.2
- Display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Allows for video resolutions up to 1920 x 2400 (1x2) and 3840 x 1200 (2x1) when in video wall mode
- 3-year limited warranty
Overview
Get everyone’s attention by broadcasting awesome messages in high definition video! With Tripp Lite's B156-002-DVI 2-Port DisplayPort 1.2 to DVI MST Hub, you can split or expand a single DisplayPort signal into two separate signals and display them on two DVI monitors using standard DisplayPort (Tripp Lite P580-Series or P583-Series) and DVI (Tripp Lite P560-Series) cables. You can display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one, enlarged monitor. The B156-002-DVI supports HD video resolutions up to 1920 x 1200 / 1080p @ 60Hz, 48-bit Deep Color (16 bits per channel), and is compatible with HDCP, EDID and DDC. When displaying in video wall mode, resolutions up to 1920 x 2400 (1x2) and 3840 x 1200 (2x1) are supported. It comes with an external power supply and brackets for wall-, rack- or pole-mounting. All mounting hardware is included. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Splits or expands a DisplayPort video signal on two DVI monitors
- Display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one, enlarged monitor
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
- Allows for video resolutions up to 1920 x 2400 (1x2) and 3840 x 1200 (2x1) when in video wall mode
Video Standards and Protocols
- Supports up to 48-bit Deep Color (16 bits per channel)
- Complies with HDCP, EDID and DDC
- Compatible with DisplayPort 1.2
- Compatible with Apple® Thunderbolt connectors
Installation
- Plug-and-play; no software or drivers required
- Easy to install; connect the DisplayPort video source to the hub's input port, connect the external power supply and finally connect the two DVI monitors to the output ports
Mounting Options
- Wall-, rack- or pole-mounting; all mounting hardware is included
TAA-Compliant for GSA Schedule Purchases
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- A computer with a DisplayPort v1.2 compatible Graphics Card (e.g. AMD Radeon with AMD Eyefinity technology) is required to display in video wall mode.
- Mac OS X does not support MST for NVIDIA and Intel Graphics Processor Units, limiting video display on the connected monitors to mirror mode.
- Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers, with the feature set being limited to that of your equipment (e.g. you may be limited to displaying in Clone / Mirror Mode only). Compatibility with older graphics cards is not guaranteed.
- Maximum supported video resolutions and number of monitors will be dependent upon your graphics card. Check the specifications of your graphics card to determine its capabilities.
- A monitor with a DVI port.
Package Includes
- B156-002-DVI Multi-Monitor Splitter, MST Hub
- Mounting Hardware
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.)
Specifications
OVERVIEW
UPC Code | 037332175885 |
Technology | DVI; DisplayPort |
Host Connector | DISPLAYPORT (MALE) |
VIDEO
Max Supported Video Resolution | 3840 x 1200 @ 60Hz |
Max Supported Color Depth | 48-bit Deep Color |
3D Video Supported | Yes |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.4 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 4.1 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | (x2) Orange (Monitor Signal); (x1) Green (Power) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Rackmountable | No |
Shipping Dimensions (hwd / in.) | 7.20 x 6.50 x 2.20 |
Shipping Weight (lbs.) | 1.00 |
Unit Dimensions (hwd / in.) | 1.100 x 4.530 x 2.460 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.86 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 167°F (10° to 75°C) |
Storage Temperature Range | -4° to 176°F (-20° to 80°C) |
Relative Humidity | 0% to 85%, Non-Condensing |
BTUs | 14 BTU/Hr |
COMMUNICATIONS
EDID Compatible | Yes |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | DISPLAYPORT (FEMALE) |
Side B - Connector 1 | (2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
Connector Plating | Nickel |
Contact Plating | Gold |
FEATURES & SPECIFICATIONS
MST Support | Yes |
Displayport Specification | 1.2a |
HDCP Specification | 1.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Multi-Stream Transport (MST) allows multiple monitors to be connected over a single DisplayPort or Mini DisplayPort connection. To use MST, you need monitors that support DisplayPort 1.2 daisy chaining or a DisplayPort MST Hub (also referred to as an MST splitter or DisplayPort splitter). For a full explanation of MST, see DisplayPort Multi-Stream Transport (MST) Explained.
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
![]() |
P580-006 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) |
![]() |
P580-010 | DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- How to Use a DisplayPort Multi-Stream Transport Hub
https://tripplite.eaton.com/video/how-to-use-a-displayport-multi-stream-transport-hub/138649
Product Images