Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

HDMI to Mini HDMI Adapter, 1080p (F/M)

Part Number:  P142-000-MINI

Connect your mini-HDMI Digital Camera to a TV HDMI port or your TV HDMI port to your mini-HDMI Digital Camera

  • HDMI Female to Mini-HDMI Male Adapter, 1080p
  • Full 1080p support
Have a Question?
Contact Us

Overview

Tripp Lite's HDMI Female to Mini-HDMI Male Adapter allows connection from your digital camera / camcorder with mini-HDMI port to your HDTV's HDMI input port using a standard HDMI cable or connection from your HDMI input port to your digital camera/camcorder with mini-HDMI port. 1080p compatible. Gold-plated connectors and compact design.

Features

  • Converts mini HDMI camera port to standard HDMI female port or standard HDMI female port to mini HDMI camera port
  • Supports 1080p signal pass-through, 120Hz refresh rate
  • Molded design for a lifetime of use
 

Package Includes

  • HDMI Female to Mini-HDMI Male Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175571
Product TypeVideo Adapter
TechnologyHDMI
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)4.50 x 6.00 x 0.50
Shipping Weight (lbs.)0.02
CONNECTIONS
Side A - Connector 1MINI HDMI (MALE)
Side B - Connector 1HDMI (FEMALE)
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.