Keyspan Mini DisplayPort to HDMI Active Adapter Video Converter (M/F) - 4K, DP1.2, 6 in.
Part Number: P137-06N-HD-UHD
Connect a UHD 4K x 2K HDMI monitor to a Mac or PC with a Mini Displayport output
- Connect a UHD HDMI monitor to a Mac or PC with a Mini Displayport output
- Active adapter for use with any Mini Displayport (or Thunderbolt 1 & 2) port
- Plug-and-play convenience—no drivers or software needed
- Supports Ultra High Definition (UHD) video resolutions up to 4Kx2K, 3840 x 2160 (24Hz or 30Hz)
- HDCP compliant
- 3-year limited warranty
Features
- Connect a UHD HDMI TV to a Mac or PC with a Mini Displayport output
- Active adapter for use with any Mini Displayport (or Thunderbolt 1 & 2) port
- Converts Single-Mode and Dual-Mode (DP++) Mini DisplayPort output
- Perfect for use with graphics cards, such as AMD Eyefinity, that do not output DP++ signals
- Plug-and-play operation with no software required for easy, immediate installation
- Supports Ultra High Definition (UHD) video resolutions up to 4K x 2K (3840 x 2160) @ 24/30 Hz
- HDCP compliant
- Transmits an audio signal as long as it is supported by the Mini DisplayPort; check the documentation for your Mini DisplayPort source for compatibility
System Requirements
- Computer with a Mini DisplayPort (or Thunderbolt 1 & 2) port
- Monitor with a HDMI port
- 7.1 Audio Surround Sound is supported as long as it is supported by the source. Check your Mini DisplayPort source documentation for compatibility.
- Requires that the connected computer has a DP++ ( DisplayPort ++ ) port, which allows HDMI and DVI signals to be passed through. Check your Mini DisplayPort source documentation for compatibility.
Package Includes
- P137-06N-HD-UHD Keyspan Mini DisplayPort 1.2 to UHD 4K HDMI Active Adapter/Video Converter (M/F), 6 in.
Specifications
OVERVIEW
UPC Code | 037332183910 |
Product Type | Video Adapter |
Technology | HDMI; DisplayPort |
VIDEO
Max Supported Color Depth | 36-bit Deep Color |
PHYSICAL
Color | White |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 0.50 x 7.00 |
Shipping Weight (lbs.) | 0.26 |
CONNECTIONS
Side A - Connector 1 | MINI DISPLAYPORT (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images