Discontinued
Service Part Number: W08-SCENH1
Annual Service Agreement for 20kVA - 30kVA 3-Phase UPS and Primary Battery in USA - Premium
Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and Preventive Maintenance (Major/Minor Preventative Maintenance Visits; Both Outside Business Hours) for 20kVA - 30kVA 3-Phase UPS and Primary Battery in USA (Lower 48 States). Coverage Includes: UPS Parts (Not Batteries), Labor, Travel and 24/7 Technical Support. Note: Additional Battery Cabinets Cost Extra.
On-Site Warranty
Provides 24/7/365 rapid-response repair, including parts, travel and labor, as well as 24/7 technical support via telephone or email. Working with the Tripp Lite service team ensures you have access to genuine, high-quality OEM parts. It also ensures that service personnel are properly trained and up-to-date on the latest service bulletins and best practices.
Preventive Maintenance
All UPS systems have wearable components that must be checked periodically to ensure they are still operating within specifications. Preventive maintenance identifies and corrects problems early, before they can cause inefficiency, poor performance, UPS failure, downtime and lost productivity. Preventive maintenance is the key to UPS reliability, longevity and cost control.
Service Specifications
Service Type | Annual Service AgreementSee Details |
Service Details | Includes On-Site Warranty Coverage |
Agreement Duration | 1-Year |
Product Coverage | 3-Phase UPS |
Scheduled Service Hours | Off Business Hours (M-F), Weekends (Sat, Sun) |
Geographic Coverage | US (Lower 48 States) |
Emergency On-Site Service | Yes (24/7/365) |
Return for Repair | No |
On-Site Repair | YesSee Details |
Preventative Maintenance | YesSee Details |
Number of Preventative Maintenance Visits | 2 |
Travel Included | Yes |
Labor Included | Yes |
Parts Coverage | Yes |
Parts Coverage Details | UPS Parts Only (Batteries Not Included) |
Battery Replacement Included | No |