Discontinued
Service Part Number: W25-SCBAS1
Annual Service Agreement for In-Row Cooling System SRCOOLDXRW25 in USA
Annual Service Agreement with 1-Year 24/7/365 On-Site Warranty and 2 Preventive Maintenance Visits (Normal Business Hours) for the In-Row Precision Air Conditioning System SRCOOLDXRW25 in USA (Lower 48 states). Coverage Includes: Parts, Labor, Travel and 24/7 Technical Support. Additional travel charges may apply based on location. PREREQUISITE: Purchase of Tripp Lite startup service at time of activation or preventive maintenance service and correction of out-of-specification conditions at customer expense prior to activation of warranty renewal.
On-Site Warranty
Provides 24/7/365 rapid-response repair, including parts, travel and labor, as well as 24/7 technical support via telephone or email. Working with the Tripp Lite service team ensures you have access to genuine, high-quality OEM parts. It also ensures that service personnel are properly trained and up-to-date on the latest service bulletins and best practices.
Preventive Maintenance
All Cooling systems have wearable components that must be checked periodically to ensure they are still operating within specifications. Preventive maintenance identifies and corrects problems early, before they can cause inefficiency, poor performance, UPS failure, downtime and lost productivity. Preventive maintenance is key to Cooling reliability, longevity and cost control.
Service Specifications
Service Type | Annual Service Agreement |
Agreement Duration | 1-Year |
Product Coverage | Air Conditioning System |
Product Coverage Details | SRCOOLDXRW25 |
Scheduled Service Hours | Normal Business Hours (M-F, 9AM - 5PM) |
Geographic Coverage | US (Lower 48 States) |
Return for Repair | No |
Preventative Maintenance | Yes |
Number of Preventative Maintenance Visits | 2 |
Travel Included | Yes |
Labor Included | Yes |
Parts Coverage | Yes |