1U Rack-Mount Network Server Power Strip, 120V, 15A, 6-Outlet (Rear-Facing), 15 ft. (4.57 m) Cord
Part Number: RS-0615-R
- 6 rear facing outlets
- 15-ft. (4.57 m) cord
- 19" 1U rackmount
- All-metal housing
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Tripp Lite's RS-0615-R power strip offers 15 amp capacity AC power distribution in a versatile multi-mount cabinet. Detachable mounting flanges are configurable for rackmount, wallmount and under-counter installation. Uses only 1 rack space (1U) when installed in any 19 inch rack meeting EIA standards. Unfiltered electrical pass-through makes RS-0615-R ideal for distributing alternate waveform UPS or generator power in rack enclosures, network closets and more. Includes 6 rear-facing NEMA5-15R outlets, 15-ft. (4.57 m) AC power cord and lighted switch with latching safety cover prevents risk of accidental turn-off.
PLUG/OUTLETS: Input: NEMA 5-15P/Output: 6 Rear-facing NEMA5-15R
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)
FORMAT: Supports 19 in. rackmount (uses 1 rack space/1U), wallmount, under-counter and more
Features
- Versatile all-metal cabinet with detachable mounting flanges allows rackmount, wallmount, undercounter and other creative mounting options
- Uses one rack space (1U) in standard 19 inch rack ("zero U" mounting possible in many racks)
- Unfiltered electrical pass-through reliably distributes alternate waveform AC power from UPS or generator to supported equipment
- 6 rear facing NEMA5-15R output receptacles
- 15-ft. (4.57 m) AC cord NEMA5-15P plug connection
- Lighted power switch confirms power on/off status
- Latching switch guard prevents accidental turn off
- 15 amp electrical capacity with circuit breaker
- 120VAC, 50/60Hz electrical compatibility
Specifications
OVERVIEW
UPC Code | 037332115638 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 15A 120V |
Voltage Compatibility (VAC) | 120 |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 15 |
Right-Angle Plug | No |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (6) 5-15R |
Circuit Breaker (amps) | 15 |
Transformer Accommodation | (3) Yes |
USER INTERFACE, ALERTS & CONTROLS
Switches | Lighted 2 position switch controls power to all outlets |
Locking Switch Cover | Transparent locking switch cover prevents accidental shutoff |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Power Cord Color | Black |
Form Factors Supported | 1U rackmount, wall-mount and undercounter installation supported |
Housing Color | Black |
Included Mounting Accessories | Rackmount flanges |
Mounting Holes or Slots | No |
Outlets Measurement (Center to Center) | Distance between grouped outlets = 1.53 in.; Distance between groups = 2.96 in.; Distance between duplex outlets = 4.5 in. |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 2.50 x 9.40 x 20.40 |
Shipping Weight (lbs.) | 5.10 |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 4.000 |
Unit Weight (lbs.) | 4.5 |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
TVSS Grounding | Back panel nut and bolt grounding lug |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; NOM (Mexico); UL 1363; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
![]() |
PDUSIDEBRKT | Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Images