Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

EPO Y Adapter Cable Power Management Tool

Part Number:  730909

  • Allows remote emergency UPS system shutdown
  • Integrates SmartOnline UPS Systems into facility's EPO circuit
  • 1-year limited warranty
Have a Question?
Contact Us

Overview

Tripp Lite's Emergency Power Off (EPO) "Y" adapter cable is designed to connect a user-supplied switch to an RS-232 cable running between a computer and a SmartOnline UPS System by Tripp Lite (SU1000 through SU3000 Rack/Tower models). The Emergency Power Off function makes its possible to shut down UPS systems quickly from a remote location during fires, floods or other unexpected crises.

Features

  • Integrates SmartOnline UPS Systems (SU1000 through SU3000 Rack/Tower models) into facility's EPO circuit
  • Allows remote emergency UPS System shutdown
  • Connects between UPS's DB9 port and facility's EPO jack; includes additional DB9 connector to allow user to simultaneously connect a computer to the UPS system to continue to enjoy full power management and control through the UPS system

Package Includes

  • 73-0909
  • Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332186447
PHYSICAL
Shipping Weight (lbs.)0.43
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.