Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

HDMI to Micro HDMI Cable with Ethernet, Digital Video with Audio Adapter (M/M), 6 ft. (1.83 m)

Part Number:  P570-006-MICRO

  • 6ft HDMI to Micro HDMI High Speed w/Ethernet Cable
  • Micro HDMI connector is 50% smaller than standard HDMI
  • Complies with HDMI v1.4 Type D connections
  • Full 1080p, 3D, Blu-Ray, Ethernet, Digital Audio transfer
Have a Question?
Contact Us

Overview

Tripp Lite's 6-ft. (1.83 m), HDMI to Micro HDMI High Speed w/Ethernet Audio/Video cable allow devices with Micro-HDMI output ports, such as Smart Phones, Cameras, Notebooks, and other portable devices, to attach to standard HDMI displays such as TV's, monitors, Projectors, etc. Cable complies with HDMI v1.4 specifications, and is capable of transferring 1080p, Ethernet, 3D video, as well as digital audio.
Featuring a full 19-pin array like larger HDMI connectors, only in a miniaturized version, the HDMI Micro Connector saves space on portable devices, while allowing the full capabilities of current HDMI v1.4 digital signaling.

Features

  • 6-ft. (1.83 m) HDMI to Micro HDMI High Speed w/Ethernet Cable
  • Compliant with HDMI v1.4 specifications, Type D Connector
  • 1080p, 3D, Blu-Ray, Ethernet, Digital Audio transfer
  • Mylar Foil and Braid Shielding for maximum noise suppression
  • Rugged, molded connectors for a lifetime of use
  • Gold plated contacts and connector shell assures highest signal quality

System Requirements

  • Device with Micro-HDMI output, to Display with standard HDMI Input

Package Includes

  • 6-ft. (1.83 m) HDMI to Micro HDMI High Speed w/Ethernet Audio/Video Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332165503
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationARC
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)4.5 mm
Wire Gauge (AWG)34
Cable Length (ft.)6
Cable Length (in.)72
Ferrite Core  No
Minimum Bend Radius22.5mm
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.14
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
CONNECTIONS
Side A - Connector 1MICRO HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise ProtectionNo
Ethernet SupportYes
HDCP Specification1.4; 2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.